The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity.
Part Number |
Model Code Description |
Size |
Heat Removed |
Motor Voltage |
Port Sizes |
Core Products |
|---|---|---|---|---|---|---|
| 7706878 | N/A OKA 10S 4.6 B 130 | N/A 10 | N/A 40.6 to 83.3 hp | N/A 230 VAC 460 VAC | N/A SAE-24 | |
| 7707211 | N/A OKA 10S 4.6 B 70 | N/A 10 | N/A 40.6 to 83.3 hp | N/A 230 VAC 460 VAC | N/A SAE-24 | |
| 7707212 | N/A OKA 10S 4.6 B 70 IBT45-3 | N/A 10 | N/A 40.6 to 83.3 hp | N/A 230 VAC 460 VAC | N/A SAE-24 | |
| 7707213 | N/A OKA 10S 4.6 B 70 IBT50-3 | N/A 10 | N/A 40.6 to 83.3 hp | N/A 230 VAC 460 VAC | N/A SAE-24 | |
| 7707214 | N/A OKA 10S 4.6 B 100 | N/A 10 | N/A 40.6 to 83.3 hp | N/A 230 VAC 460 VAC | N/A SAE-24 | |
| 7707215 | N/A OKA 10S 4.6 B 100 IBT45-3 | N/A 10 | N/A 40.6 to 83.3 hp | N/A 230 VAC 460 VAC | N/A SAE-24 | |
| 7707217 | N/A OKA 10S 4.6 B 130 IBT45-3 | N/A 10 | N/A 40.6 to 83.3 hp | N/A 230 VAC 460 VAC | N/A SAE-24 | |
| 7706577 | N/A OKA 11S 4.6 B 70 | N/A 11 | N/A 44.9 to 112.2 hp | N/A 230 VAC 460 VAC | N/A SAE-24 | |
| 7706578 | N/A OKA 11S 4.6 B 70 IBP3 | N/A 11 | N/A 44.9 to 112.2 hp | N/A 230 VAC 460 VAC | N/A SAE-24 | |
| 7706585 | N/A OKA 11S 4.6 B 100 | N/A 11 | N/A 44.9 to 112.2 hp | N/A 230 VAC 460 VAC | N/A SAE-24 | |
| 7706586 | N/A OKA 11S 4.6 B 100 IBP3 | N/A 11 | N/A 44.9 to 112.2 hp | N/A 230 VAC 460 VAC | N/A SAE-24 | |
| 7706593 | N/A OKA 11S 4.6 B 130 | N/A 11 | N/A 44.9 to 112.2 hp | N/A 230 VAC 460 VAC | N/A SAE-24 | |
| 7706594 | N/A OKA 11S 4.6 B 130 IBP3 | N/A 11 | N/A 44.9 to 112.2 hp | N/A 230 VAC 460 VAC | N/A SAE-24 | |
| 7708139 | N/A OKAF 7S 4.6 B 70 FLND 250 10 BM | N/A 7 | N/A 19.3 to 41.5 hp | N/A 230 VAC 460 VAC | N/A SAE-20 | |
| 7708140 | N/A OKAF 7S 4.6 B 100 FLND 250 10 BM | N/A 7 | N/A 19.3 to 41.5 hp | N/A 230 VAC 460 VAC | N/A SAE-20 | |
| 7708141 | N/A OKAF 7S 4.6 B 130 FLND 250 10 BM | N/A 7 | N/A 19.3 to 41.5 hp | N/A 230 VAC 460 VAC | N/A SAE-20 | |
| 7708142 | N/A OKAF 7S 4.6 B 70 FLND 250 10 BM IBP3 | N/A 7 | N/A 19.3 to 41.5 hp | N/A 230 VAC 460 VAC | N/A SAE-20 | |
| 7708143 | N/A OKAF 7S 4.6 B 100 FLND 250 10 BM IBP3 | N/A 7 | N/A 19.3 to 41.5 hp | N/A 230 VAC 460 VAC | N/A SAE-20 | |
| 7708144 | N/A OKAF 7S 4.6 B 130 FLND 250 10 BM IBP3 | N/A 7 | N/A 19.3 to 41.5 hp | N/A 230 VAC 460 VAC | N/A SAE-20 |