SC Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications
The SC Series cooler design uses a radial blower wheel to pull air through the heat exchanger and then exit from the top. This allows for excellent cooling capacity as well as low noise.
Part Number |
Size |
Model Code Description |
Motor Capacity |
Outlet Type |
Heat Removed |
Core Products |
|---|---|---|---|---|---|---|
| 2593519 | N/A | N/A SCA 2 L 1.5 B 28 SO25 | N/A | N/A | N/A | |
| 2598614 | N/A | N/A SCA 2 L 1.6 B 40 SO249 | N/A | N/A | N/A | |
| 2598380 | N/A | N/A SCA 3 L 2.6 B 40 SO249 | N/A | N/A | N/A |