SC Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications
The SC Series cooler design uses a radial blower wheel to pull air through the heat exchanger and then exit from the top. This allows for excellent cooling capacity as well as low noise.
Material ID |
Size |
Model Code Description |
Motor Capacity |
Outlet Type |
Heat Removed |
Core Products |
|---|---|---|---|---|---|---|
| 2950389 | N/A 4 | N/A SCAF 4 S 1.6 B 28 LPF240 10 D24 IBT45-2 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 7.2 to 16.8 hp |