SC Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications
The SC Series cooler design uses a radial blower wheel to pull air through the heat exchanger and then exit from the top. This allows for excellent cooling capacity as well as low noise.
Material ID |
Size |
Model Code Description |
Motor Capacity |
Outlet Type |
Heat Removed |
Core Products |
|---|---|---|---|---|---|---|
| 2593797 | N/A 1 | N/A SCA 1 L 1.5 A 10 IBP2 | N/A 115 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593798 | N/A 1 | N/A SCA 1 L 1.5 A 10 IBP3 | N/A 115 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593826 | N/A 1 | N/A SCA 1 L 1.5 A 10 IBT45-2 | N/A 115 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2592739 | N/A 1 | N/A SCA 1 L 1.5 B 10 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593799 | N/A 1 | N/A SCA 1 L 1.5 B 10 IBP2 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593800 | N/A 1 | N/A SCA 1 L 1.5 B 10 IBP3 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593827 | N/A 1 | N/A SCA 1 L 1.5 B 10 IBT45-2 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2592724 | N/A 1 | N/A SCA 1 S 1.5 A 10 | N/A 115 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593801 | N/A 1 | N/A SCA 1 S 1.5 A 10 IBP2 | N/A 115 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593802 | N/A 1 | N/A SCA 1 S 1.5 A 10 IBP3 | N/A 115 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593828 | N/A 1 | N/A SCA 1 S 1.5 A 10 IBT45-2 | N/A 115 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593460 | N/A 1 | N/A SCA 1 S 1.5 B 10 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593803 | N/A 1 | N/A SCA 1 S 1.5 B 10 IBP2 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593804 | N/A 1 | N/A SCA 1 S 1.5 B 10 IBP3 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2593829 | N/A 1 | N/A SCA 1 S 1.5 B 10 IBT45-2 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2594274 | N/A 1 | N/A SCA 1 S 1.5 B 8 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2950767 | N/A 2 | N/A SCA 2 L 1.6 B 40 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 4 to 7.6 hp | |
| 2598613 | N/A 2 | N/A SCA 2 S 1.6 B 28 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 4 to 7.6 hp | |
| 2598729 | N/A 3 | N/A SCA 3 L 2.6 B 40 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 6.6 to 13.5 hp | |
| 2598381 | N/A 3 | N/A SCA 4 L 1.6 B 28 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 7.2 to 16.8 hp | |
| 2597876 | N/A 1 | N/A SCAF 1 L 1.5 B 10 LPF160 10 B IBT45-3 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2594924 | N/A 1 | N/A SCAF1L1.5B10LPF16010D115AITRIBP-2 | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2597544 | N/A 1 | N/A SCAF 1 L 1.5 B 10 LPF160 3 C | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2953531 | N/A 1 | N/A SCAF 1 S 1.5 B 10 LPF160 74 B | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 2 to 4 hp | |
| 2957251 | N/A 2 | N/A SCAF 2 L 1.6 B 28 LPF160 10 B | N/A 230 VAC 460 VAC | N/A SAE FORB | N/A 4 to 7.6 hp |