Part Number |
Model Description |
Thread Size |
Nominal Size |
Pressure [Max] |
Switching Function |
Actuator Type |
Voltage |
Number of Ways |
Core Products |
---|---|---|---|---|---|---|---|---|---|
3497463 | N/A CX02 -2/2-D/C-2/10/020/012/ 24V | N/A G 1/2 | N/A DN10 | N/A 20 bar290 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 2/2 | |
4026431 | N/A CX02 -2/2-D/C-2/10/020/012/ 24V-1I | N/A G 1/2 | N/A DN10 | N/A 20 bar290 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 2/2 | |
3667709 | N/A CX02 -2/2-D/C-2/10/020/012/ 24V-M12-HW | N/A G 1/2 | N/A DN10 | N/A 20 bar290 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 2/2 | |
4237576 | N/A CX02 -2/2-D/C-2/10/020/012/ 24V-M12-Z80 | N/A G 1/2 | N/A DN10 | N/A 20 bar290 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 2/2 | |
3438021 | N/A CX02 -2/2-D/C-2/20/020/100/ 24V | N/A G 1 | N/A DN20 | N/A 20 bar290 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 2/2 | |
3640099 | N/A CX02 -2/2-D/C-2/20/020/100/ 24V-M12 | N/A G 1 | N/A DN20 | N/A 20 bar290 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 2/2 | |
3667743 | N/A CX02 -2/2-D/C-2/20/020/100/ 24V-M12-HW | N/A G 1 | N/A DN20 | N/A 20 bar290 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 2/2 | |
3642678 | N/A CX02 -2/2-D/C-2/25/020/112/230V-LED-D | N/A G 1 1/2 | N/A DN25 | N/A 20 bar290 psi | N/A Normally Closed | N/A Electric | N/A 230 V | N/A 2/2 | |
3438024 | N/A CX02 -2/2-D/C-2/25/020/114/ 24V | N/A G 1 1/4 | N/A DN25 | N/A 20 bar290 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 2/2 | |
4115669 | N/A CX02 -2/2-D/O-2/32/020/112/ 24V | N/A G 1 1/2 | N/A DN32 | N/A 20 bar290 psi | N/A Normally Open | N/A Electric | N/A 24 V | N/A 2/2 | |
3438072 | N/A CX03 -2/2-D/C-2/10/040/012/ 24V | N/A G 1/2 | N/A DN10 | N/A 40 bar580 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 2/2 | |
3477823 | N/A CX03 -2/2-D/C-2/10/040/012/ 24V-M12 | N/A G 1/2 | N/A DN10 | N/A 40 bar580 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 2/2 | |
3438068 | N/A CX03 -2/2-D/C-2/10/040/014/ 24V | N/A G 1/4 | N/A DN10 | N/A 40 bar580 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 2/2 | |
4412872 | N/A CX03 -2/2-D/C-2/10/040/038-NPT/ 24V | N/A 3/8 NPT | N/A DN10 | N/A 40 bar580 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 2/2 | |
3478120 | N/A CX03 -2/2-D/C-2/15/040/034/ 24V-M12 | N/A G 3/4 | N/A DN15 | N/A 40 bar580 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 2/2 | |
3549063 | N/A CX03 -2/2-D/C-2/15/040/034/ 24VM12HW DVS | N/A G 3/4 | N/A DN15 | N/A 40 bar580 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 2/2 | |
3438088 | N/A CX03 -2/2-D/C-2/20/040/100/ 24V | N/A G 1 | N/A DN20 | N/A 40 bar580 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 2/2 | |
4335136 | N/A CX03 -2/2-D/C-2/20/040/100/ 24V-SO | N/A G 1 | N/A DN20 | N/A 40 bar580 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 2/2 | |
3467203 | N/A CX03 -2/2-D/C-2/25/040/112/ 24V-M12 | N/A G 1 1/2 | N/A DN25 | N/A 40 bar580 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 2/2 | |
3606590 | N/A CX03 -2/2-D/C-2/40/016/112/ 24V | N/A G 1 1/2 | N/A DN40 | N/A | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 2/2 | |
3606593 | N/A CX03 -2/2-D/C-2/50/016/200/ 24V | N/A G 2 | N/A DN50 | N/A | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 2/2 | |
4412873 | N/A CX03 -2/2-D/O-2/10/040/038-NPT/ 24V | N/A 3/8 NPT | N/A DN10 | N/A 40 bar580 psi | N/A Normally Open | N/A Electric | N/A 24 V | N/A 2/2 | |
3439088 | N/A CX03 -3/2-D/C-2/10/040/012/ 24V | N/A G 1/2 | N/A | N/A 40 bar580 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 3/2 | |
3486965 | N/A CX03 -3/2-D/C-2/10/040/012/ 24V-HW DMG | N/A G 1/2 | N/A | N/A 40 bar580 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 3/2 | |
4192549 | N/A CX03 -3/2-D/C-2/10/040/012/ 24V-M12-Z80 | N/A G 1/2 | N/A | N/A 40 bar580 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A 3/2 |