Part Number |
Model Description |
Thread Size |
Nominal Size |
Pressure [Max] |
Switching Function |
Actuator Type |
Voltage |
Number of Ways |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 3929677 | N/A CX05 -2/2-D/C-2/10/100/012/ 24V-Z80 | N/A G 1/2 | N/A DN10 | N/A 100 bar1450 psi | N/A Normally Closed | N/A Electric | N/A 24 V | N/A |