Print Back
Plug-In Manifold Coaxial Valves
Unit of Measure
1 2 

Part Number

Item Name

Pressure [Max]

Voltage

Actuator Type

Core Products

4524464 N/A CX03P-2/2-D/C-2/10/040/014/24V N/A 40 bar580 psi N/A 24 V N/A Electric
4524541 N/A CX03P-2/2-D/C-2/10/040/038/24V N/A 40 bar580 psi N/A 24 V N/A Electric
4482064 N/A CX04P-2/2-D/C-2/10/064/012/24V N/A 64 bar928 psi N/A 24 V N/A Electric
4524505 N/A CX04P-2/2-D/C-2/10/064/014/24V N/A 64 bar928 psi N/A 24 V N/A Electric
4524542 N/A CX04P-2/2-D/C-2/10/064/038/24V N/A 64 bar928 psi N/A 24 V N/A Electric
4482135 N/A CX05P-2/2-D/C-2/10/100/012/24V N/A 100 bar1450 psi N/A 24 V N/A Electric
4524507 N/A CX05P-2/2-D/C-2/10/100/014/24V N/A 100 bar1450 psi N/A 24 V N/A Electric
4524543 N/A CX05P-2/2-D/C-2/10/100/038/24V N/A 100 bar1450 psi N/A 24 V N/A Electric
4482136 N/A CX06P-2/2-F/C-2/10/064/012 N/A 64 bar928 psi N/A N/A Pneumatic
4524508 N/A CX06P-2/2-F/C-2/10/064/014 N/A 64 bar928 psi N/A N/A Pneumatic
4524544 N/A CX06P-2/2-F/C-2/10/064/038 N/A 64 bar928 psi N/A N/A Pneumatic
4482137 N/A CX07P-2/2-F/C-2/10/120/012 N/A 120 bar1740 psi N/A N/A Pneumatic
4524509 N/A CX07P-2/2-F/C-2/10/120/014 N/A 120 bar1740 psi N/A N/A Pneumatic
4524555 N/A CX07P-2/2-F/C-2/10/120/038 N/A 120 bar1740 psi N/A N/A Pneumatic
4482138 N/A CX08P-2/2-F/C-2/10/160/012 N/A 160 bar2320 psi N/A N/A Pneumatic
4524510 N/A CX08P-2/2-F/C-2/10/160/014 N/A 160 bar2320 psi N/A N/A Pneumatic
4524556 N/A CX08P-2/2-F/C-2/10/160/038 N/A 160 bar2320 psi N/A N/A Pneumatic
Unit of Measure
1 2