Print Back

Our Hytrax Fluid Sampling Systems offer Continuous measurement of particulate contamination and water contamination for low/no pressure systems. Online, real-time condition monitoring allows for total predictive maintenance.

Diagnostic IoT_HyTrax.jpg
Unit of Measure
1 

Part Number

Model Code Description

Type

Analog Interfaces

Electrical Connection

Power Supply Voltage

Core Products

2213497 N/A HY1220, HY-Trax® N/A Contamination Sensor N/A 4 to 20 mA N/A M12 N/A 24 VDC
2207075 N/A HY1220P, HY-Trax® N/A Contamination Sensor N/A 4 to 20 mA N/A M12 N/A 115 VAC
2212017 N/A HY1220AS-D, HY-Trax® N/A Contamination Sensor N/A 4 to 20 mA N/A M12 N/A 24 VDC
2204118 N/A HY1220AS-DP, HY-Trax® N/A Contamination Sensor N/A 4 to 20 mA N/A M12 N/A 115 VAC
Unit of Measure
1