Part Number |
Model Code Description |
Fluid Port Connection |
Size (L) |
Material |
Diameter |
Core Products |
|---|---|---|---|---|---|---|
| 3068589 | N/A SBO200-1E1/112A9-200AK | N/A BSP Connection | N/A 1 | N/A Carbon Steel | N/A 5.35 in136 mm | |
| 2101508 | N/A SBO200-1E1/112S-210AB | N/A Male / Female Combination Connection | N/A 1 | N/A Carbon Steel | N/A 5.35 in136 mm | |
| 378153 | N/A SBO200-1E1/112S-210AK | N/A BSP Connection | N/A 1 | N/A Carbon Steel | N/A 5.35 in136 mm | |
| 378197 | N/A SBO200-1E1/112S-210CK | N/A Standard SAE Connection | N/A 1 | N/A Carbon Steel | N/A 5.35 in136 mm | |
| 3041942 | N/A SBO200-1E1/112U-200AB | N/A Male / Female Combination Connection | N/A 1 | N/A Carbon Steel | N/A 5.35 in136 mm | |
| 3041940 | N/A SBO200-1E1/112U-200AK | N/A BSP Connection | N/A 1 | N/A Carbon Steel | N/A 5.35 in136 mm | |
| 3526993 | N/A SBO200-1E1/112U-200CK | N/A Standard SAE Connection | N/A 1 | N/A Carbon Steel | N/A 5.35 in136 mm | |
| 2119312 | N/A SBO200-1E1/113U-200AK | N/A BSP Connection | N/A 1 | N/A Carbon Steel | N/A 5.35 in136 mm | |
| 379702 | N/A SBO200-1E1/114S-210CK | N/A Standard SAE Connection | N/A 1 | N/A Carbon Steel | N/A 5.35 in136 mm | |
| 368715 | N/A SBO200-1E1/114U-200AB | N/A Male / Female Combination Connection | N/A 1 | N/A Carbon Steel | N/A 5.35 in136 mm | |
| 379703 | N/A SBO200-1E1/116S-210CK | N/A Standard SAE Connection | N/A 1 | N/A Carbon Steel | N/A 5.35 in136 mm | |
| 377937 | N/A SBO200-1E1/663S-210CK | N/A Standard SAE Connection | N/A 1 | N/A Low Temp Carbon Steel | N/A 5.35 in136 mm | |
| 3041943 | N/A SBO200-1E1/663U-200AB | N/A Male / Female Combination Connection | N/A 1 | N/A Low Temp Carbon Steel | N/A 5.35 in136 mm | |
| 3041941 | N/A SBO200-1E1/663U-200AK | N/A BSP Connection | N/A 1 | N/A Low Temp Carbon Steel | N/A 5.35 in136 mm | |
| 3675374 | N/A SBO200-1E1/663U-210CK | N/A Standard SAE Connection | N/A 1 | N/A Low Temp Carbon Steel | N/A 5.35 in136 mm | |
| 4318288 | N/A SBO200-1E1/663US1-210AK | N/A BSP Connection | N/A 1 | N/A Low Temp Carbon Steel | N/A 5.35 in136 mm | |
| 378191 | N/A SBO200-1E4/112S-210CK | N/A Standard SAE Connection | N/A 1 | N/A Carbon Steel | N/A 5.35 in136 mm | |
| 379202 | N/A SBO200-1E4/113S-210CK | N/A Standard SAE Connection | N/A 1 | N/A Carbon Steel | N/A 5.35 in136 mm | |
| 379205 | N/A SBO200-1E4/114S-210CK | N/A Standard SAE Connection | N/A 1 | N/A Carbon Steel | N/A 5.35 in136 mm | |
| 379704 | N/A SBO200-1E4/116S-210CK | N/A Standard SAE Connection | N/A 1 | N/A Carbon Steel | N/A 5.35 in136 mm | |
| 4070372 | N/A SBO200-1E4/663A9-200AK | N/A BSP Connection | N/A 1 | N/A Low Temp Carbon Steel | N/A 5.35 in136 mm | |
| 3428239 | N/A SBO200-1E4/663U-210CK | N/A Standard SAE Connection | N/A 1 | N/A Low Temp Carbon Steel | N/A 5.35 in136 mm | |
| 3064550 | N/A SBO210-0,5E1/663U-210AB | N/A Male / Female Combination Connection | N/A 0.5 | N/A Low Temp Carbon Steel | N/A 4.13 in105.0 mm | |
| 3606016 | N/A SBO210-0,5E4/112US1-210CK | N/A Standard SAE Connection | N/A 0.5 | N/A Carbon Steel | N/A 4.13 in105.0 mm | |
| 3110528 | N/A SBO210-0,75E1/116U-210AB | N/A Male / Female Combination Connection | N/A 0.75 | N/A Carbon Steel | N/A 4.76 in121.0 mm |