Part Number |
Description |
Type |
Model Code Description |
Thread G Size |
Thread G Type |
Pmax |
SW |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 6003769 | N/A HYDAC series 1620, guided piston design, Test Points are compact, self sealing couplings that provide access to hydraulic and pneumatic systems for pressure measurement to 9000 psi. Mating adapters or hose connections can be connected without loss of fluid while the system is operating. Test Points can also be used to take oil samples or to bleed air from hydraulic systems. They are available in 1620 (M16x2.0) connection threads with a variety of screw-in port configurations. | N/A Direct Gauge Adapter | N/A TEST DGA 1620 (1/4 NPT) | N/A 1/4 | N/A NPT | N/A 630 bar9000 psi | N/A 19 mm | |
| 6003825 | N/A HYDAC series 1620, guided piston design, Test Points are compact, self sealing couplings that provide access to hydraulic and pneumatic systems for pressure measurement to 9000 psi. Mating adapters or hose connections can be connected without loss of fluid while the system is operating. Test Points can also be used to take oil samples or to bleed air from hydraulic systems. They are available in 1620 (M16x2.0) connection threads with a variety of screw-in port configurations. | N/A Direct Gauge Adapter | N/A TEST DGA 1620 (G 1/2) STL/NBR | N/A G 1/2 | N/A ISO 228 | N/A 630 bar9000 psi | N/A 27 mm | |
| 6003824 | N/A Testpoint Direct Gauge Adapter (G1/4) | N/A | N/A TEST DGA 1620 (G 1/4) STL/NBR | N/A | N/A | N/A | N/A |