Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 1293050 | N/A 3.1260 R 05 BNK4 /-KB | N/A 5 µm | N/A BHK=Only Glass Fibers-Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A O-Ring Cap | N/A 4.6 in118 mm | N/A 23.7 in601 mm | |
| 1301146 | N/A 3.510 D 010 BN4 | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 1.8 in45 mm | N/A 3.9 in99.5 mm | |
| 1265433 | N/A 3.510 D 10 BNK4 | N/A 10 µm | N/A BHK=Only Glass Fibers-Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 1.8 in45 mm | N/A 3.9 in99.5 mm | |
| 1309103 | N/A 3.510 D 20 BNK4 /-S20 | N/A 20 µm | N/A BHK=Only Glass Fibers-Low Collapse | N/A | N/A O-Ring Cap | N/A Closed End Cap | N/A 1.8 in45 mm | N/A 3.9 in99.5 mm | |
| 1299376 | N/A 3.520 D 10 BH4 | N/A 10 µm | N/A BH/HC=Betamicron® High Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 1.8 in45 mm | N/A 7.9 in200 mm | |
| 1265435 | N/A 3.623 D 10 BHK4 | N/A 10 µm | N/A BHK=Only Glass Fibers-High Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 2.2 in55 mm | N/A 9.2 in233 mm | |
| 1272111 | N/A 3.723 RK 10 BN4 | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 2.5 in64 mm | N/A 9.1 in232 mm | |
| 1265439 | N/A 3.817 D 10 BNK4 | N/A 10 µm | N/A BHK=Only Glass Fibers-Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 3.1 in80 mm | N/A 6.7 in170 mm | |
| 2202896 | N/A 3.823 D 05 BN4 | N/A 5 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 3.1 in80 mm | N/A 9.2 in233 mm | |
| 1317038 | N/A 3.823 D 05 BNK4 | N/A 5 µm | N/A BHK=Only Glass Fibers-Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 3.1 in80 mm | N/A 9.2 in233 mm | |
| 1265441 | N/A 3.823 D 10 BNK4 | N/A 10 µm | N/A BHK=Only Glass Fibers-Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 3.1 in80 mm | N/A 9.2 in233 mm | |
| 1265442 | N/A 3.833 D 10 BNK4 | N/A 10 µm | N/A BHK=Only Glass Fibers-Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 3.1 in80 mm | N/A 13.2 in335.4 mm |