Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 2078107 | N/A 17.01.07 D 10 BN4 | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A | N/A | N/A | N/A | |
| 2082028 | N/A 17.02.03 D 03 BN4 | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 1.5 in37 mm | N/A 3 in75.5 mm | |
| 2701408 | N/A 17.388-10UM | N/A | N/A | N/A | N/A | N/A | N/A | N/A |