Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|
| 2077304 | N/A 26.02.04 D 10 P | N/A | N/A P=Polyester Fleece / Cellulose | N/A Nitrile Rubber (NBR) | N/A 3.9 in99.7 mm | N/A 4.6 in116.8 mm | |
| 2077420 | N/A 26.02.04 D 20 P | N/A | N/A P=Polyester Fleece / Cellulose | N/A Nitrile Rubber (NBR) | N/A 3.9 in99.7 mm | N/A 4.6 in116.8 mm | |
| 2077421 | N/A 26.03.08 D 10 P | N/A | N/A P=Polyester Fleece / Cellulose | N/A Nitrile Rubber (NBR) | N/A 6.9 in175 mm | N/A 8.3 in212 mm |