Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 2073781 | N/A 10.01.36 D 05 BN4 | N/A 5 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A O-Ring Cap | N/A 4.4 in112.5 mm | N/A 35.9 in911 mm | |
| 2075251 | N/A 10.01.36 D 10 BN4 | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A O-Ring Cap | N/A 4.4 in112.5 mm | N/A 35.9 in911 mm | |
| 2087362 | N/A 10.02.14 R 20 BN4 | N/A 20 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A O-Ring Cap | N/A 6 in152.4 mm | N/A 14.5 in368 mm |