Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 2063179 | N/A 4.01.09 S 03 BN4 | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A Open Cap/Grommet | N/A Open Cap/Grommet | N/A 3.7 in93.7 mm | N/A 9.1 in230.4 mm | |
| 2062473 | N/A 4.01.09 S 10 BN4 | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A Open Cap/Grommet | N/A Open Cap/Grommet | N/A 3.7 in93.7 mm | N/A 9.1 in230.4 mm | |
| 2062337 | N/A 4.01.09 S 10 P | N/A | N/A P=Polyester Fleece / Cellulose | N/A Nitrile Rubber (NBR) | N/A Open Cap/Grommet | N/A Open Cap/Grommet | N/A 3.7 in93.7 mm | N/A 9.1 in230.4 mm | |
| 2083640 | N/A 4.01.09 S 10 P /-V | N/A | N/A P=Polyester Fleece / Cellulose | N/A Fluoroelastomer (FPM) | N/A Open Cap/Grommet | N/A Open Cap/Grommet | N/A 3.7 in93.7 mm | N/A 9.1 in230.4 mm | |
| 2062336 | N/A 4.01.09 S 20 BN4 | N/A 20 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A Open Cap/Grommet | N/A Open Cap/Grommet | N/A 3.7 in93.7 mm | N/A 9.1 in230.4 mm | |
| 2062324 | N/A 4.01.09 S 20 P | N/A | N/A P=Polyester Fleece / Cellulose | N/A Nitrile Rubber (NBR) | N/A Open Cap/Grommet | N/A Open Cap/Grommet | N/A 3.7 in93.7 mm | N/A 9.1 in230.4 mm | |
| 2206391 | N/A 4.01.09 S 74 W | N/A | N/A W=Stainless Steel Wire Mesh | N/A Nitrile Rubber (NBR) | N/A Open Cap/Grommet | N/A Open Cap/Grommet | N/A 3.7 in93.7 mm | N/A 9.1 in230.4 mm | |
| 2068219 | N/A 4.01.18 S 03 BN4 | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A Open Cap/Grommet | N/A Open Cap/Grommet | N/A 3.7 in93.7 mm | N/A 9.1 in230.4 mm | |
| 2070520 | N/A 4.01.18 S 03 BN4 /-V | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A Open Cap/Grommet | N/A Open Cap/Grommet | N/A 3.7 in93.7 mm | N/A 9.1 in230.4 mm | |
| 2206392 | N/A 4.01.18 S 05 BN4 | N/A 5 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A Open Cap/Grommet | N/A Open Cap/Grommet | N/A 3.7 in93.7 mm | N/A 9.1 in230.4 mm | |
| 2062551 | N/A 4.01.18 S 10 BN4 | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A Open Cap/Grommet | N/A Open Cap/Grommet | N/A 3.7 in93.7 mm | N/A 9.1 in230.4 mm | |
| 2067740 | N/A 4.01.18 S 10 P | N/A | N/A P=Polyester Fleece / Cellulose | N/A Nitrile Rubber (NBR) | N/A Open Cap/Grommet | N/A Open Cap/Grommet | N/A 3.7 in93.7 mm | N/A 9.1 in230.4 mm | |
| 2064904 | N/A 4.01.18 S 20 P | N/A | N/A P=Polyester Fleece / Cellulose | N/A Nitrile Rubber (NBR) | N/A Open Cap/Grommet | N/A Open Cap/Grommet | N/A 3.7 in93.7 mm | N/A 9.1 in230.4 mm | |
| 1297250 | N/A 4.01.18 S 20 P /-V | N/A | N/A P=Polyester Fleece / Cellulose | N/A Fluoroelastomer (FPM) | N/A Open Cap/Grommet | N/A Open Cap/Grommet | N/A 3.7 in93.7 mm | N/A 9.1 in230.4 mm | |
| 2078352 | N/A 4.05.05 D 03 BN4 /-V | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A O-Ring Cap | N/A Closed End Cap | N/A 2.4 in62 mm | N/A 5.3 in135.7 mm | |
| 2078373 | N/A 4.05.05 D 05 BN4 /-V | N/A 5 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A O-Ring Cap | N/A Closed End Cap | N/A 2.4 in62 mm | N/A 5.3 in135.7 mm | |
| 1298607 | N/A 4.05.05 D 10 BN4 | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 2.4 in62 mm | N/A 5.3 in135.7 mm | |
| 2078374 | N/A 4.05.05 D 10 BN4 /-V | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A O-Ring Cap | N/A Closed End Cap | N/A 2.4 in62 mm | N/A 5.3 in135.7 mm | |
| 2078375 | N/A 4.05.05 D 20 BN4 /-V | N/A 20 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A O-Ring Cap | N/A Closed End Cap | N/A 2.4 in62 mm | N/A 5.3 in135.7 mm | |
| 2099897 | N/A 4.05.09 D 03 BN4 /-SO103H-EPR | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Ethylene propylene rubber (EPR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 2.4 in62 mm | N/A 9.7 in245.2 mm | |
| 2078376 | N/A 4.05.09 D 03 BN4 /-V | N/A 3 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A O-Ring Cap | N/A Closed End Cap | N/A 2.4 in62 mm | N/A 9.7 in245.2 mm | |
| 2078377 | N/A 4.05.09 D 05 BN4 /-V | N/A 5 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A O-Ring Cap | N/A Closed End Cap | N/A 2.4 in62 mm | N/A 9.7 in245.2 mm | |
| 2085020 | N/A 4.05.09 D 10 BN4 | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A O-Ring Cap | N/A Closed End Cap | N/A 2.4 in62 mm | N/A 9.7 in245.2 mm | |
| 2078378 | N/A 4.05.09 D 10 BN4 /-V | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A O-Ring Cap | N/A Closed End Cap | N/A 2.4 in62 mm | N/A 9.7 in245.2 mm | |
| 2078379 | N/A 4.05.09 D 20 BN4 /-V | N/A 20 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Fluoroelastomer (FPM) | N/A O-Ring Cap | N/A Closed End Cap | N/A 2.4 in62 mm | N/A 9.7 in245.2 mm |