Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Core Products |
---|---|---|---|---|---|---|---|
1250330 | N/A 0110 D 050 W/HC | N/A | N/A W/HC=Stainless Steel Wire Mesh | N/A Nitrile Rubber (NBR) | N/A 1.9 in47 mm | N/A 6.1 in155 mm | |
2070298 | N/A 0110 D 074 W/HC | N/A | N/A W/HC=Stainless Steel Wire Mesh | N/A Nitrile Rubber (NBR) | N/A 1.9 in47 mm | N/A 6.1 in155 mm | |
1261937 | N/A 0110 D 100 W/HC | N/A | N/A W/HC=Stainless Steel Wire Mesh | N/A Nitrile Rubber (NBR) | N/A 1.9 in47 mm | N/A 6.1 in155 mm | |
2070028 | N/A 0110 D 149 W/HC | N/A | N/A W/HC=Stainless Steel Wire Mesh | N/A Nitrile Rubber (NBR) | N/A 1.9 in47 mm | N/A 6.1 in155 mm | |
302782 | N/A 0110 D 200 W/HC | N/A | N/A W/HC=Stainless Steel Wire Mesh | N/A Nitrile Rubber (NBR) | N/A 1.9 in47 mm | N/A 6.1 in155 mm | |
1253062 | N/A 0160 D 003 BH4HC | N/A 3 µm | N/A BH/HC=Betamicron® High Collapse | N/A Nitrile Rubber (NBR) | N/A 2.7 in69 mm | N/A 4.5 in115 mm | |
1310820 | N/A 0160 D 003 BH4HC /-SFREE | N/A 3 µm | N/A BH/HC=Betamicron® High Collapse | N/A Nitrile Rubber (NBR) | N/A 2.7 in69 mm | N/A 4.5 in115 mm | |
1268310 | N/A 0160 D 003 ECO/N | N/A 3 µm | N/A ECO/N=ECOmicron | N/A Nitrile Rubber (NBR) | N/A 2.7 in69 mm | N/A 4.5 in115 mm | |
1260904 | N/A 0160 D 003 ON | N/A 3 µm | N/A ON=Optimicron low-press. | N/A Nitrile Rubber (NBR) | N/A 2.7 in69 mm | N/A 4.6 in117 mm | |
1253064 | N/A 0160 D 005 BH4HC | N/A 5 µm | N/A BH/HC=Betamicron® High Collapse | N/A Nitrile Rubber (NBR) | N/A 2.7 in69 mm | N/A 4.5 in115 mm | |
1309800 | N/A 0160 D 005 BH4HC /-SFREE | N/A 5 µm | N/A BH/HC=Betamicron® High Collapse | N/A Nitrile Rubber (NBR) | N/A 2.7 in69 mm | N/A 4.5 in115 mm | |
1271962 | N/A 0160 D 005 BNK | N/A 5 µm | N/A BHK=Only Glass Fibers-Low Collapse | N/A Nitrile Rubber (NBR) | N/A 2.7 in69 mm | N/A 4.6 in117 mm | |
1260894 | N/A 0160 D 005 ON | N/A 5 µm | N/A ON=Optimicron low-press. | N/A Nitrile Rubber (NBR) | N/A 2.7 in69 mm | N/A 4.6 in117 mm | |
1253066 | N/A 0160 D 010 BH4HC | N/A 10 µm | N/A BH/HC=Betamicron® High Collapse | N/A Nitrile Rubber (NBR) | N/A 2.7 in69 mm | N/A 4.5 in115 mm | |
1300749 | N/A 0160 D 010 BH4HC /-SFREE | N/A 10 µm | N/A BH/HC=Betamicron® High Collapse | N/A Nitrile Rubber (NBR) | N/A 2.7 in69 mm | N/A 4.5 in115 mm | |
1298682 | N/A 0160 D 010 BN4HC /-SFREE | N/A 10 µm | N/A BN/HC=Betamicron® Low Collapse | N/A Nitrile Rubber (NBR) | N/A 2.7 in69 mm | N/A 4.6 in117 mm | |
1250490 | N/A 0160 D 010 ON | N/A 10 µm | N/A ON=Optimicron low-press. | N/A Nitrile Rubber (NBR) | N/A 2.7 in69 mm | N/A 4.5 in115 mm | |
1253068 | N/A 0160 D 020 BH4HC | N/A 20 µm | N/A BH/HC=Betamicron® High Collapse | N/A Nitrile Rubber (NBR) | N/A 2.7 in69 mm | N/A 4.6 in117 mm | |
1260884 | N/A 0160 D 020 ON | N/A 20 µm | N/A ON=Optimicron low-press. | N/A Nitrile Rubber (NBR) | N/A 2.7 in69 mm | N/A 4.6 in117 mm | |
2065621 | N/A 0160 D 025 W/HC | N/A | N/A W/HC=Stainless Steel Wire Mesh | N/A Nitrile Rubber (NBR) | N/A 2.7 in69 mm | N/A 4.6 in117 mm | |
1264808 | N/A 0160 D 040 AM | N/A | N/A AM=Aquamicron | N/A Nitrile Rubber (NBR) | N/A 2.7 in69 mm | N/A 4.6 in117 mm | |
304533 | N/A 0160 D 050 W | N/A | N/A W=Stainless Steel Wire Mesh | N/A Nitrile Rubber (NBR) | N/A 2.4 in60 mm | N/A 5.1 in130 mm | |
319162 | N/A 0160 D 050 W/HC | N/A | N/A W/HC=Stainless Steel Wire Mesh | N/A Nitrile Rubber (NBR) | N/A 2.7 in69 mm | N/A 4.6 in117 mm | |
2069887 | N/A 0160 D 074 W/HC | N/A | N/A W/HC=Stainless Steel Wire Mesh | N/A Nitrile Rubber (NBR) | N/A 2.7 in69 mm | N/A 4.6 in117 mm | |
304532 | N/A 0160 D 100 W | N/A | N/A W=Stainless Steel Wire Mesh | N/A Nitrile Rubber (NBR) | N/A 2.4 in60 mm | N/A 5.1 in130 mm |