Part Number |
Model Code Description |
Configuration |
Flow |
Cracking Pressure |
Designation |
Core Products |
|---|---|---|---|---|---|---|
| 2206476 | N/A OFSAM127G10G05, Asset Management Filtration | N/A 1 in. Suction Hose Wand/3/4 in. Discharge Hose Wand | N/A 5 gpm19 L/min | N/A 2 bar30 psi | N/A Single | |
| 2098191 | N/A OFSAM127GAMG03, Asset Management Filtration | N/A 1 in. Suction Hose Wand/3/4 in. Discharge Hose Wand | N/A 5 gpm19 L/min | N/A 2 bar30 psi | N/A Single |