Part Number |
Model Code Description |
Flow |
Operating Pressure [Max] |
Filter Rating |
Bypass Valve |
Seal Material |
Core Products |
|---|---|---|---|---|---|---|---|
| 305751 | N/A DFDKBH/HC110QLC3C1.1 | N/A 13 gpm50 L/min | N/A 315 bar4568 psi | N/A 3 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 308602 | N/A DFDK110QLCXXA1.1 | N/A 13 gpm50 L/min | N/A 315 bar4568 psi | N/A | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 308746 | N/A DFDK160QLFXXA1.1 | N/A 35 gpm132 L/min | N/A 315 bar4568 psi | N/A | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 308962 | N/A DFDK30QLBXXA1.0 | N/A 8 gpm30 L/min | N/A 315 bar4568 psi | N/A | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 311697 | N/A DFDK60QLCXXA1.1/12 | N/A 13 gpm50 L/min | N/A 315 bar4568 psi | N/A | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 312492 | N/A DFDK280QLFXXA1.1 | N/A 35 gpm132 L/min | N/A 315 bar4568 psi | N/A | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 312654 | N/A DFDK60QLCXXA1.1 | N/A 13 gpm50 L/min | N/A 315 bar4568 psi | N/A | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 313199 | N/A DFDKBH/HC160QLF3C1.1 | N/A 35 gpm132 L/min | N/A 315 bar4568 psi | N/A 3 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 314128 | N/A DFDK240QLFXXA1.1/12 | N/A 35 gpm132 L/min | N/A 315 bar4568 psi | N/A | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 315331 | N/A DFDK110QLCXXA1.1/12 | N/A 13 gpm50 L/min | N/A 315 bar4568 psi | N/A | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 315514 | N/A DFDK160QLFXXA1.1/12 | N/A 35 gpm132 L/min | N/A 315 bar4568 psi | N/A | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 317261 | N/A DFDKBH/HC240QLF10LE1.1 | N/A 35 gpm132 L/min | N/A 315 bar4568 psi | N/A 10 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 1250746 | N/A DFDKBH/HC110QLC20B1.1 | N/A 13 gpm50 L/min | N/A 315 bar4568 psi | N/A 20 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 1260133 | N/A DFDKBH/HC240QLF5D1.1/-LED | N/A 35 gpm132 L/min | N/A 315 bar4568 psi | N/A 5 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 1261201 | N/A DFDKBH/HC240QLF5D1.1/-L110 | N/A 35 gpm132 L/min | N/A 315 bar4568 psi | N/A 5 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 1263891 | N/A DFDK30QLBXXA1.0/V | N/A 8 gpm30 L/min | N/A 315 bar4568 psi | N/A | N/A Non-Bypass | N/A Fluorocarbon elastomer (FKM) | |
| 1264179 | N/A DFDKBH/HC160QLF3C1.1/-V | N/A 35 gpm132 L/min | N/A 315 bar4568 psi | N/A 3 µm | N/A Non-Bypass | N/A Fluorocarbon elastomer (FKM) | |
| 1264483 | N/A DFDK W/HC60QLC25B1.1 | N/A 13 gpm50 L/min | N/A 315 bar4568 psi | N/A 25 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 1273612 | N/A DFDK BH/HC 30 QLB 3 D1.0 /-V-LED | N/A 8 gpm30 L/min | N/A 315 bar4568 psi | N/A 3 µm | N/A Non-Bypass | N/A Fluorocarbon elastomer (FKM) | |
| 1304798 | N/A DFDK BH/HC 30 QLB 10 LZ 1.0 /-BO-LED | N/A 8 gpm30 L/min | N/A 315 bar4568 psi | N/A 10 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 1317199 | N/A DFDK1320QLLXXA2.2/-V | N/A 90 gpm340 L/min | N/A 315 bar4568 psi | N/A | N/A Non-Bypass | N/A Fluorocarbon elastomer (FKM) | |
| 1318320 | N/A DFDK BH/HC 990 QLL 5 A 2.2 | N/A 90 gpm340 L/min | N/A 315 bar4568 psi | N/A 5 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 1318830 | N/A DFDKBH/HC660QLL10A1.2 | N/A 90 gpm340 L/min | N/A 315 bar4568 psi | N/A 10 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 2061813 | N/A DFDKBH/HC60QLC20B1.1/12V | N/A 13 gpm50 L/min | N/A 315 bar4568 psi | N/A 20 µm | N/A Non-Bypass | N/A Fluorocarbon elastomer (FKM) | |
| 2061955 | N/A DFDKBH/HC110QLC3D1.1/12V-L110 | N/A 13 gpm50 L/min | N/A 315 bar4568 psi | N/A 3 µm | N/A Non-Bypass | N/A Fluorocarbon elastomer (FKM) |