Part Number |
Model Code Description |
Flow |
Operating Pressure [Max] |
Filter Rating |
Seal Material |
Core Products |
|---|---|---|---|---|---|---|
| 1274766 | N/A FMND400LDKXXA1.2 | N/A 100 gpm400 L/min | N/A 207 bar3000 psi | N/A | N/A Nitrile Rubber (NBR) | |
| 1274767 | N/A FMND400LDKXXA1.2/-B7 | N/A 100 gpm400 L/min | N/A 207 bar3000 psi | N/A | N/A Nitrile Rubber (NBR) | |
| 1274769 | N/A FMND400LDKXXA1.2/-V-B7 | N/A 100 gpm400 L/min | N/A 207 bar3000 psi | N/A | N/A Fluorocarbon Elastomer (FKM) (Standard) | |
| 1275925 | N/A FMND250LDFXXA1.2/12V | N/A 66 gpm250 L/min | N/A 207 bar3000 psi | N/A | N/A Fluorocarbon Elastomer (FKM) (Standard) | |
| 1278654 | N/A FMNDBN/HC250LDK3A1.2/V | N/A 66 gpm250 L/min | N/A 207 bar3000 psi | N/A 3 µm | N/A Fluorocarbon Elastomer (FKM) (Standard) | |
| 1279619 | N/A FMNDBH/HC250LDF10D1.2/0-L24 | N/A 66 gpm250 L/min | N/A 207 bar3000 psi | N/A 10 µm | N/A Nitrile Rubber (NBR) | |
| 1282576 | N/A FMNDBH/HC160LDE10LZ1.2/-BO-LED | N/A 42 gpm160 L/min | N/A 207 bar3000 psi | N/A 10 µm | N/A Nitrile Rubber (NBR) | |
| 1285251 | N/A FMND BN/HC 160 LDE25LZ1.0/-DB | N/A 42 gpm160 L/min | N/A 207 bar3000 psi | N/A 25 µm | N/A Nitrile Rubber (NBR) | |
| 1285717 | N/A FMND250LDFXXA1.2/12V-B7 | N/A 66 gpm250 L/min | N/A 207 bar3000 psi | N/A | N/A Fluorocarbon Elastomer (FKM) (Standard) | |
| 1291734 | N/A FMNDBH/HC160LDE25LZ1.2/-BO-LED | N/A 42 gpm160 L/min | N/A 207 bar3000 psi | N/A 25 µm | N/A Nitrile Rubber (NBR) | |
| 1292133 | N/A FMNDBH/HC400LDE10D1.2/0L24 | N/A 100 gpm400 L/min | N/A 207 bar3000 psi | N/A 10 µm | N/A Nitrile Rubber (NBR) | |
| 1299538 | N/A FMND250LDKXXC1.2/-V-B7 | N/A 66 gpm250 L/min | N/A 207 bar3000 psi | N/A | N/A Fluorocarbon Elastomer (FKM) (Standard) | |
| 1315558 | N/A FMND ON 60 MDB 10 D 1.0 /-L24-B7 | N/A 16 gpm60 L/min | N/A 250 bar3625 psi | N/A 10 µm | N/A Nitrile Rubber (NBR) | |
| 1323965 | N/A FMND BH/HC 250 LDK 25 A 1.2 | N/A 66 gpm250 L/min | N/A 207 bar3000 psi | N/A 25 µm | N/A Nitrile Rubber (NBR) | |
| 2075624 | N/A FMNDBH/HC400LDK10D1.2/V-16L24 | N/A 100 gpm400 L/min | N/A 207 bar3000 psi | N/A 10 µm | N/A Fluorocarbon Elastomer (FKM) (Standard) | |
| 2084125 | N/A FMNDBN/HC250LDF3D1.2/12V-B7-L24 | N/A 66 gpm250 L/min | N/A 207 bar3000 psi | N/A 3 µm | N/A Fluorocarbon Elastomer (FKM) (Standard) | |
| 2084412 | N/A FMNDBH/HC400LDK25D1.2/B7-L110 | N/A 100 gpm400 L/min | N/A 207 bar3000 psi | N/A 25 µm | N/A Nitrile Rubber (NBR) | |
| 2084872 | N/A FMNDW/HC400LDF100B1.2/12V-B7 | N/A 100 gpm400 L/min | N/A 207 bar3000 psi | N/A 100 µm | N/A Fluorocarbon Elastomer (FKM) (Standard) | |
| 2085103 | N/A FMNDBN/HC250LDF10A1.2/12V | N/A 66 gpm250 L/min | N/A 207 bar3000 psi | N/A 10 µm | N/A Fluorocarbon Elastomer (FKM) (Standard) | |
| 2085280 | N/A FMNDBH/HC250LDF10A1.2/12V | N/A 66 gpm250 L/min | N/A 207 bar3000 psi | N/A 10 µm | N/A Fluorocarbon Elastomer (FKM) (Standard) | |
| 2085824 | N/A FMNDBH/HC250LDE10A1.2 | N/A 66 gpm250 L/min | N/A 207 bar3000 psi | N/A 10 µm | N/A Nitrile Rubber (NBR) | |
| 2085892 | N/A FMND250LDFXXC1.2/12V | N/A 66 gpm250 L/min | N/A 207 bar3000 psi | N/A | N/A Fluorocarbon Elastomer (FKM) (Standard) | |
| 2086078 | N/A FMNDW/HC250LDF25B1.2/12V | N/A 66 gpm250 L/min | N/A 207 bar3000 psi | N/A 25 µm | N/A Fluorocarbon Elastomer (FKM) (Standard) | |
| 2087912 | N/A FMNDBN/HC250LDF3D1.2/12V-B7-L110 | N/A 66 gpm250 L/min | N/A 207 bar3000 psi | N/A 3 µm | N/A Fluorocarbon Elastomer (FKM) (Standard) | |
| 2088177 | N/A FMNDBH/HC250LDF3A1.2/12V | N/A 66 gpm250 L/min | N/A 207 bar3000 psi | N/A 3 µm | N/A Fluorocarbon Elastomer (FKM) (Standard) |