Part Number |
Model Code Description |
Flow |
Operating Pressure [Max] |
Filter Rating |
Core Products |
|---|---|---|---|---|---|
| 1271495 | N/A FLND 160 DDEXXA1.2/-B7 | N/A 42 gpm160 L/min | N/A 25 bar360 psi | N/A | |
| 1271952 | N/A FLND600DDFXXLE1.2/-30C-A2.2-B3.5 | N/A 158 gpm600 L/min | N/A 25 bar360 psi | N/A | |
| 1273765 | N/A FLNDBN/HC250DDE10D1.2/12V-L24 | N/A 66 gpm250 L/min | N/A 25 bar360 psi | N/A 10 µm | |
| 1273865 | N/A FLNDBN/HC160DDE3D1.2/-V-L24-A2-12 | N/A 42 gpm160 L/min | N/A 25 bar360 psi | N/A 3 µm | |
| 1275924 | N/A FLND400DDFXXA1.2/12V | N/A 105 gpm400 L/min | N/A 25 bar360 psi | N/A | |
| 1279780 | N/A FLNDBN/HC160DDE10LE1.2 | N/A 42 gpm160 L/min | N/A 25 bar360 psi | N/A 10 µm | |
| 1288069 | N/A FLND BN/HC 40FDB10A1.1 | N/A 11 gpm40 L/min | N/A 25 bar360 psi | N/A 10 µm | |
| 1290258 | N/A FLND ON 60FDB20LZ1.1/-DB | N/A 16 gpm60 L/min | N/A 25 bar360 psi | N/A 20 µm | |
| 1291211 | N/A FLNDBN/HC400DDK10D1.2/B7-L110 | N/A 105 gpm400 L/min | N/A 25 bar360 psi | N/A 10 µm | |
| 1292141 | N/A FLND40FDBXXA1.1/-V-B7 | N/A 11 gpm40 L/min | N/A 25 bar360 psi | N/A | |
| 1292530 | N/A FLNDW/HC160DDF25D1.2/LED-A1.5B3.5 | N/A 42 gpm160 L/min | N/A 25 bar360 psi | N/A 25 µm | |
| 1293630 | N/A FLND250DDEXXA1.2/0V | N/A 66 gpm250 L/min | N/A 25 bar360 psi | N/A | |
| 1295448 | N/A FLND250DDFXXA1.2 /-V-B3.5 | N/A 66 gpm250 L/min | N/A 25 bar360 psi | N/A | |
| 1299746 | N/A FLND ON 60FDC20B1.1 | N/A 16 gpm60 L/min | N/A 25 bar360 psi | N/A 20 µm | |
| 1300088 | N/A FLND W/HC 160 DDF 50 D 1.2 /-L24 | N/A 42 gpm160 L/min | N/A 25 bar360 psi | N/A 50 µm | |
| 1304445 | N/A FLNDW/HC160DDF25D1.2/-CRUUS-L24 | N/A 42 gpm160 L/min | N/A 25 bar360 psi | N/A 25 µm | |
| 1306226 | N/A FLNDW/HC160DDF25D1.2/-V-LED-A2-B3 | N/A 42 gpm160 L/min | N/A 25 bar360 psi | N/A 25 µm | |
| 1306387 | N/A FLNDBH/HC60FDD10A1.1/SO184 | N/A 16 gpm60 L/min | N/A 25 bar360 psi | N/A 10 µm | |
| 1309755 | N/A FLND ON 60FDD20LZ1.1/E-DB | N/A 16 gpm60 L/min | N/A 25 bar360 psi | N/A 20 µm | |
| 1313468 | N/A FLNDBN/HC63FDC10D1.1/V-L24A2B7 | N/A 17 gpm63 L/min | N/A 25 bar360 psi | N/A 10 µm | |
| 1321337 | N/A FLNDBN/HC40FDB25B1.1/B3.5 | N/A 11 gpm40 L/min | N/A 25 bar360 psi | N/A 25 µm | |
| 1321564 | N/A FLNDBN/HC63FDD10LZ1.1/-BO | N/A 17 gpm63 L/min | N/A 25 bar360 psi | N/A 10 µm | |
| 1323331 | N/A FLND ON 110FDB5C1.1/-B3.5 | N/A 29 gpm110 L/min | N/A 25 bar360 psi | N/A 5 µm | |
| 1324788 | N/A FLND BN/HC 40FDB10B1.1 | N/A 11 gpm40 L/min | N/A 25 bar360 psi | N/A 10 µm | |
| 1324837 | N/A FLNDBN/HC100FDB10A1.1/0V-B7 | N/A 26 gpm100 L/min | N/A 25 bar360 psi | N/A 10 µm |