Part Number |
Model Code Description |
Flow |
Operating Pressure [Max] |
Filter Rating |
Bypass Valve |
Seal Material |
Core Products |
|---|---|---|---|---|---|---|---|
| 1265640 | N/A RFLD111EAIXXA1.0 (SAE DN 25) | N/A 29 gpm111 L/min | N/A 25 bar360 psi | N/A | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 1265642 | N/A RFLD241EAKXXA1.0 | N/A 63 gpm240 L/min | N/A 25 bar360 psi | N/A | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 1265643 | N/A RFLD331DAKXXA1.0 (SAE DN 38) | N/A 87 gpm330 L/min | N/A 40 bar580 psi | N/A | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 1265644 | N/A RFLD331DALXXA1.0 (SAE DN 51) | N/A 87 gpm330 L/min | N/A 40 bar580 psi | N/A | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 1265645 | N/A RFLD501DAKXXA1.0 (SAE DN 38) | N/A 132 gpm500 L/min | N/A 40 bar580 psi | N/A | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 1265646 | N/A RFLD501DALXXA1.0 (SAE DN 51) | N/A 132 gpm500 L/min | N/A 40 bar580 psi | N/A | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 1265650 | N/A RFLD851DALXXA1.0 | N/A 225 gpm850 L/min | N/A 40 bar580 psi | N/A | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 1265651 | N/A RFLD851DAMXXA1.0 (SAE DN 64) | N/A 225 gpm850 L/min | N/A 40 bar580 psi | N/A | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 1265652 | N/A RFLD851DASXXA1.0 (SAE DN 76) | N/A 225 gpm850 L/min | N/A 40 bar580 psi | N/A | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 1265655 | N/A RFLD1301DASXXA1.0 (SAE DN 76) | N/A 343 gpm1300 L/min | N/A 40 bar580 psi | N/A | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 1265656 | N/A RFLD1301DATXXA1.0 (SAE DN 102) | N/A 343 gpm1300 L/min | N/A 40 bar580 psi | N/A | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 1268700 | N/A RFLD111EAIXXA1.0/V (SAE DN 25) | N/A 29 gpm111 L/min | N/A 25 bar360 psi | N/A | N/A B3 | N/A Fluorocarbon elastomer (FKM) | |
| 1268702 | N/A RFLD241EAKXXA1.0/-V | N/A 63 gpm240 L/min | N/A 25 bar360 psi | N/A | N/A B3 | N/A Fluorocarbon elastomer (FKM) | |
| 1268703 | N/A RFLD331DAKXXA1.0/V (SAE DN 38) | N/A 87 gpm330 L/min | N/A 40 bar580 psi | N/A | N/A B3 | N/A Fluorocarbon elastomer (FKM) | |
| 1268704 | N/A RFLD 331 DAL XX A 1.0 /-V | N/A 87 gpm330 L/min | N/A 40 bar580 psi | N/A | N/A B3 | N/A Fluorocarbon elastomer (FKM) | |
| 1268705 | N/A RFLD501DAKXXA1.0/V (SAE DN 38) | N/A 132 gpm500 L/min | N/A 40 bar580 psi | N/A | N/A B3 | N/A Fluorocarbon elastomer (FKM) | |
| 1268706 | N/A RFLD501DALXXA1.0/V (SAE DN 51) | N/A 132 gpm500 L/min | N/A 40 bar580 psi | N/A | N/A B3 | N/A Fluorocarbon elastomer (FKM) | |
| 1268710 | N/A RFLD851DALXXA1.0/-V | N/A 225 gpm850 L/min | N/A 40 bar580 psi | N/A | N/A B3 | N/A Fluorocarbon elastomer (FKM) | |
| 1268711 | N/A RFLD851DAMXXA1.0/V (SAE DN 64) | N/A 225 gpm850 L/min | N/A 40 bar580 psi | N/A | N/A B3 | N/A Fluorocarbon elastomer (FKM) | |
| 1268712 | N/A RFLD851DASXXA1.0/V (SAE DN 76) | N/A 225 gpm850 L/min | N/A 40 bar580 psi | N/A | N/A B3 | N/A Fluorocarbon elastomer (FKM) | |
| 1268713 | N/A RFLD951DASXXA1.0/V (SAE DN 76) | N/A 251 gpm950 L/min | N/A 40 bar580 psi | N/A | N/A B3 | N/A Fluorocarbon elastomer (FKM) | |
| 1268715 | N/A RFLD1301DASXXA1.0/V (SAE DN 76) | N/A 343 gpm1300 L/min | N/A 40 bar580 psi | N/A | N/A B3 | N/A Fluorocarbon elastomer (FKM) | |
| 1268716 | N/A RFLD1301DATXXA1.0/V (SAE DN 102) | N/A 343 gpm1300 L/min | N/A 40 bar580 psi | N/A | N/A B3 | N/A Fluorocarbon elastomer (FKM) | |
| 1270661 | N/A RFLDW/HC241EAF75D1.1/-LED | N/A 63 gpm240 L/min | N/A 25 bar360 psi | N/A 75 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 1270716 | N/A RFLD241EAKXXA1.0/-DE | N/A 63 gpm240 L/min | N/A 25 bar360 psi | N/A | N/A B3 | N/A Nitrile Rubber (NBR) |