Part Number |
Model Code Description |
Flow |
Operating Pressure [Max] |
Filter Rating |
Bypass Valve |
Seal Material |
Core Products |
|---|---|---|---|---|---|---|---|
| 308959 | N/A RFL1301DPXXA1.0 (SAE DN 102) | N/A 343 gpm1300 L/min | N/A 25 bar360 psi | N/A | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 309487 | N/A RFL661DNXXA1.0 (SAE DN 76) | N/A 174 gpm660 L/min | N/A 25 bar360 psi | N/A | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 311438 | N/A RFL951DPXXA1.0 (SAE DN 102) | N/A 251 gpm950 L/min | N/A 25 bar360 psi | N/A | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 313429 | N/A RFL851DNXXA1.0 (SAE DN 76) | N/A 225 gpm850 L/min | N/A 25 bar360 psi | N/A | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 319146 | N/A RFL ON 851DN10D1.0/-L24 | N/A 225 gpm850 L/min | N/A 25 bar360 psi | N/A 10 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 1261821 | N/A RFL661DNXXA1.0/V (SAE DN 76) | N/A 174 gpm660 L/min | N/A 25 bar360 psi | N/A | N/A B3 | N/A Fluorocarbon elastomer (FKM) | |
| 1263917 | N/A RFL851DNXXA1.0/V (SAE DN 76) | N/A 225 gpm850 L/min | N/A 25 bar360 psi | N/A | N/A B3 | N/A Fluorocarbon elastomer (FKM) | |
| 1263918 | N/A RFL951DPXXA1.0/V (SAE DN 102) | N/A 251 gpm950 L/min | N/A 25 bar360 psi | N/A | N/A B3 | N/A Fluorocarbon elastomer (FKM) | |
| 1263919 | N/A RFL1301DPXXA1.0/V (SAE DN 102) | N/A 343 gpm1300 L/min | N/A 25 bar360 psi | N/A | N/A B3 | N/A Fluorocarbon elastomer (FKM) | |
| 1265972 | N/A RFL1300B5XXA1.1/150 | N/A 343 gpm1300 L/min | N/A 25 bar360 psi | N/A | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 1270483 | N/A RFL ON 661DN3D1.0/-L24-30C | N/A 174 gpm660 L/min | N/A 25 bar360 psi | N/A 3 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 1276045 | N/A RFL ON 1300CM20D1.0/-L24 | N/A 343 gpm1300 L/min | N/A 25 bar360 psi | N/A 20 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 1278581 | N/A RFL 1300 C 5 XX A 1.0 /-150 | N/A 343 gpm1300 L/min | N/A 25 bar360 psi | N/A | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 1302533 | N/A RFL ON 1300 C Q 20 C 1.0 | N/A 343 gpm1300 L/min | N/A 25 bar360 psi | N/A 20 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2063003 | N/A RFL ON 851DN10D1.0/L110 | N/A 225 gpm850 L/min | N/A 25 bar360 psi | N/A 10 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2064555 | N/A RFL ON 1301DP10D1.0/L110 | N/A 343 gpm1300 L/min | N/A 25 bar360 psi | N/A 10 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2064811 | N/A RFL ON 1301DP20BM1.0/B1 | N/A 343 gpm1300 L/min | N/A 25 bar360 psi | N/A 20 µm | N/A B1 | N/A Nitrile Rubber (NBR) | |
| 2064896 | N/A RFL ON 1301DP5C1.0/V | N/A 343 gpm1300 L/min | N/A 25 bar360 psi | N/A 5 µm | N/A B3 | N/A Fluorocarbon elastomer (FKM) | |
| 2067322 | N/A RFL ON 1301DP10BM1.0/KB | N/A 343 gpm1300 L/min | N/A 25 bar360 psi | N/A 10 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 2067972 | N/A RFL ON 1301DP3D1.0/L24 | N/A 343 gpm1300 L/min | N/A 25 bar360 psi | N/A 3 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2070688 | N/A RFL ON 1301DP3D1.0/L110 | N/A 343 gpm1300 L/min | N/A 25 bar360 psi | N/A 3 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2072517 | N/A RFLW/HC1301DP25A1.0/V | N/A 343 gpm1300 L/min | N/A 25 bar360 psi | N/A 25 µm | N/A B3 | N/A Fluorocarbon elastomer (FKM) | |
| 2074408 | N/A RFL ON 1301DP20D1.0/KB-L110 | N/A 343 gpm1300 L/min | N/A 25 bar360 psi | N/A 20 µm | N/A Non-Bypass | N/A Nitrile Rubber (NBR) | |
| 2077397 | N/A RFL ON 1301DP20BM1.0 | N/A 343 gpm1300 L/min | N/A 25 bar360 psi | N/A 20 µm | N/A B3 | N/A Nitrile Rubber (NBR) | |
| 2083769 | N/A RFL ON 1301DP5D1.0/L24 | N/A 343 gpm1300 L/min | N/A 25 bar360 psi | N/A 5 µm | N/A B3 | N/A Nitrile Rubber (NBR) |