Part Number |
Model Code Description |
Port Configuration |
Nominal Sizes |
Cracking Pressure |
Hex Size |
Core Products |
---|---|---|---|---|---|---|
705828 | N/A RV-06-01.X/12 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 06 | N/A 0.5 bar7 psi | N/A 11/16 in17 mm | |
705827 | N/A RV-06-01.X/5 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 06 | N/A 0.5 bar7 psi | N/A 11/16 in17 mm | |
2078636 | N/A RV-06-01.X/5- 25 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 06 | N/A 1.7 bar25 psi | N/A 11/16 in17 mm | |
2073147 | N/A RV-06-01.X/5- 65 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 06 | N/A 4.5 bar65 psi | N/A 11/16 in17 mm | |
705831 | N/A RV-08-01.X/12 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 08 | N/A 0.5 bar7 psi | N/A 3/4 in19 mm | |
2073287 | N/A RV-08-01.X/12- 0 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 08 | N/A | N/A 3/4 in19 mm | |
2064667 | N/A RV-08-01.X/12- 25 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 08 | N/A 1.7 bar25 psi | N/A 3/4 in19 mm | |
2062868 | N/A RV-08-01.X/12- 45 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 08 | N/A 3.1 bar45 psi | N/A 3/4 in19 mm | |
2064469 | N/A RV-08-01.X/12- 65 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 08 | N/A 4.5 bar65 psi | N/A 3/4 in19 mm | |
705830 | N/A RV-08-01.X/5 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 08 | N/A 0.5 bar7 psi | N/A 3/4 in19 mm | |
2064398 | N/A RV-08-01.X/5- 25 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 08 | N/A 1.7 bar25 psi | N/A 3/4 in19 mm | |
2067358 | N/A RV-08-01.X/5- 45 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 08 | N/A 3.1 bar45 psi | N/A 3/4 in19 mm | |
2082360 | N/A RV-08-01.X/5- 65 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 08 | N/A 4.5 bar65 psi | N/A 3/4 in19 mm | |
705834 | N/A RV-10-01.X/12 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 10 | N/A 0.5 bar7 psi | N/A 1 in24 mm | |
2063526 | N/A RV-10-01.X/12- 0 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 10 | N/A | N/A 1 in24 mm | |
2063508 | N/A RV-10-01.X/12- 25 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 10 | N/A 1.7 bar25 psi | N/A 1 in24 mm | |
2065616 | N/A RV-10-01.X/12- 45 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 10 | N/A 3.1 bar45 psi | N/A 1 in24 mm | |
2062893 | N/A RV-10-01.X/12- 65 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 10 | N/A 4.5 bar65 psi | N/A 1 in24 mm | |
705833 | N/A RV-10-01.X/5 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 10 | N/A 0.5 bar7 psi | N/A 1 in24 mm | |
2081945 | N/A RV-10-01.X/5- 0 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 10 | N/A | N/A 1 in24 mm | |
2061899 | N/A RV-10-01.X/5- 25 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 10 | N/A 1.7 bar25 psi | N/A 1 in24 mm | |
2064856 | N/A RV-10-01.X/5- 45 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 10 | N/A 3.1 bar45 psi | N/A 1 in24 mm | |
705837 | N/A RV-12-01.X/12 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 12 | N/A 0.5 bar7 psi | N/A 1 1/4 in30 mm | |
2062956 | N/A RV-12-01.X/12- 0 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 12 | N/A | N/A 1 1/4 in30 mm | |
2062961 | N/A RV-12-01.X/12- 25 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 12 | N/A 1.7 bar25 psi | N/A 1 1/4 in30 mm |