Part Number |
Model Code Description |
Port Configuration |
Nominal Sizes |
Cracking Pressure |
Operating Pressure |
Core Products |
|---|---|---|---|---|---|---|
| 2062652 | N/A RV-12-01.X/12- 45 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 12 | N/A 3.1 bar45 psi | N/A 345 bar5000 psi | |
| 2078355 | N/A RV-12-01.X/12- 65 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 12 | N/A 4.5 bar65 psi | N/A 345 bar5000 psi | |
| 2092368 | N/A RV-12-01.X/12- 85 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 12 | N/A 5.9 bar85 psi | N/A 345 bar5000 psi | |
| 2086375 | N/A RV-12-01.X/12-100 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 12 | N/A 6.9 bar100 psi | N/A 345 bar5000 psi | |
| 705836 | N/A RV-12-01.X/5 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 12 | N/A 0.5 bar7 psi | N/A 345 bar5000 psi | |
| 2099295 | N/A RV-12-01.X/5- 0 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 12 | N/A | N/A 345 bar5000 psi | |
| 2062819 | N/A RV-12-01.X/5- 45 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 12 | N/A 3.1 bar45 psi | N/A 345 bar5000 psi | |
| 2062307 | N/A RV-12-01.X/5- 65 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 12 | N/A 4.5 bar65 psi | N/A 345 bar5000 psi | |
| 705840 | N/A RV-16-01.X/12 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 16 | N/A 0.5 bar7 psi | N/A 345 bar5000 psi | |
| 2064839 | N/A RV-16-01.X/12- 0 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 16 | N/A | N/A 345 bar5000 psi | |
| 2076099 | N/A RV-16-01.X/12- 14 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 16 | N/A 1 bar14 psi | N/A 345 bar5000 psi | |
| 2074857 | N/A RV-16-01.X/12- 21 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 16 | N/A 1.4 bar21 psi | N/A 345 bar5000 psi | |
| 2062413 | N/A RV-16-01.X/12- 25 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 16 | N/A 1.7 bar25 psi | N/A 345 bar5000 psi | |
| 2063244 | N/A RV-16-01.X/12- 45 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 16 | N/A 3.1 bar45 psi | N/A 345 bar5000 psi | |
| 2083908 | N/A RV-16-01.X/12- 65 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 16 | N/A 4.5 bar65 psi | N/A 345 bar5000 psi | |
| 2062873 | N/A RV-16-01.X/12-100 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 16 | N/A 6.9 bar100 psi | N/A 345 bar5000 psi | |
| 2087487 | N/A RV-16-01.X/12-145 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 16 | N/A 10 bar145 psi | N/A 345 bar5000 psi | |
| 705839 | N/A RV-16-01.X/5 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 16 | N/A 0.5 bar7 psi | N/A 345 bar5000 psi | |
| 2079090 | N/A RV-16-01.X/5- 0 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 16 | N/A | N/A 345 bar5000 psi | |
| 706723 | N/A RV-16-01.X/5- 25 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 16 | N/A 1.7 bar25 psi | N/A 345 bar5000 psi | |
| 2062306 | N/A RV-16-01.X/5- 45 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 16 | N/A 3.1 bar45 psi | N/A 345 bar5000 psi | |
| 706701 | N/A RV-16-01.X/5- 65 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 16 | N/A 4.5 bar65 psi | N/A 345 bar5000 psi | |
| 2070052 | N/A RV-16-01.X/5-100 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 16 | N/A 6.9 bar100 psi | N/A 345 bar5000 psi | |
| 705843 | N/A RV-20-01.X/12 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 20 | N/A 0.5 bar7 psi | N/A 345 bar5000 psi | |
| 2062889 | N/A RV-20-01.X/12- 0 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 20 | N/A | N/A 345 bar5000 psi |