Part Number |
Model Code Description |
Port Configuration |
Nominal Sizes |
Cracking Pressure |
Operating Pressure |
Core Products |
|---|---|---|---|---|---|---|
| 2078372 | N/A RV-20-01.X/12- 3 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 20 | N/A 0.2 bar3 psi | N/A 345 bar5000 psi | |
| 2062414 | N/A RV-20-01.X/12- 25 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 20 | N/A 1.7 bar25 psi | N/A 345 bar5000 psi | |
| 2062950 | N/A RV-20-01.X/12- 45 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 20 | N/A 3.1 bar45 psi | N/A 345 bar5000 psi | |
| 700466 | N/A RV-20-01.X/12- 65 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 20 | N/A 4.5 bar65 psi | N/A 345 bar5000 psi | |
| 2062952 | N/A RV-20-01.X/12-145 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 20 | N/A 10 bar145 psi | N/A 345 bar5000 psi | |
| 705842 | N/A RV-20-01.X/5 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 20 | N/A 0.5 bar7 psi | N/A 345 bar5000 psi | |
| 2068059 | N/A RV-20-01.X/5- 0 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 20 | N/A | N/A 345 bar5000 psi | |
| 2062162 | N/A RV-20-01.X/5- 25 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 20 | N/A 1.7 bar25 psi | N/A 345 bar5000 psi | |
| 2063419 | N/A RV-20-01.X/5- 45 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 20 | N/A 3.1 bar45 psi | N/A 345 bar5000 psi | |
| 706781 | N/A RV-20-01.X/5- 65 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 20 | N/A 4.5 bar65 psi | N/A 345 bar5000 psi | |
| 2062305 | N/A RV-20-01.X/5-145 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 20 | N/A 10 bar145 psi | N/A 345 bar5000 psi | |
| 705846 | N/A RV-25-01.X/12 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 25 | N/A 0.5 bar7 psi | N/A 345 bar5000 psi | |
| 2064482 | N/A RV-25-01.X/12- 0 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 25 | N/A | N/A 345 bar5000 psi | |
| 2062313 | N/A RV-25-01.X/12- 25 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 25 | N/A 1.7 bar25 psi | N/A 345 bar5000 psi | |
| 2062314 | N/A RV-25-01.X/12- 45 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 25 | N/A 3.1 bar45 psi | N/A 345 bar5000 psi | |
| 2062317 | N/A RV-25-01.X/12- 65 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 25 | N/A 4.5 bar65 psi | N/A 345 bar5000 psi | |
| 2067719 | N/A RV-25-01.X/12- 85 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 25 | N/A 5.9 bar85 psi | N/A 345 bar5000 psi | |
| 2062661 | N/A RV-25-01.X/12-102 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 25 | N/A 7 bar102 psi | N/A 345 bar5000 psi | |
| 705845 | N/A RV-25-01.X/5 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 25 | N/A 0.5 bar7 psi | N/A 345 bar5000 psi | |
| 2080039 | N/A RV-25-01.X/5- 0 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 25 | N/A | N/A 345 bar5000 psi | |
| 2062311 | N/A RV-25-01.X/5- 25 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 25 | N/A 1.7 bar25 psi | N/A 345 bar5000 psi | |
| 2063134 | N/A RV-25-01.X/5- 45 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 25 | N/A 3.1 bar45 psi | N/A 345 bar5000 psi | |
| 2062308 | N/A RV-25-01.X/5- 65 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 25 | N/A 4.5 bar65 psi | N/A 345 bar5000 psi | |
| 2064132 | N/A RV-30-01.X/12 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 30 | N/A 0.5 bar7 psi | N/A 345 bar5000 psi | |
| 2072527 | N/A RV-30-01.X/12- 0 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 30 | N/A | N/A 345 bar5000 psi |