Part Number |
Model Code Description |
Port Configuration |
Nominal Sizes |
Cracking Pressure |
Operating Pressure |
Core Products |
|---|---|---|---|---|---|---|
| 2062316 | N/A RV-30-01.X/12- 25 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 30 | N/A 1.7 bar25 psi | N/A 345 bar5000 psi | |
| 2065786 | N/A RV-30-01.X/12- 45 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 30 | N/A 3.1 bar45 psi | N/A 345 bar5000 psi | |
| 3250793 | N/A RV-30-01.X/12- 65 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 30 | N/A 4.5 bar65 psi | N/A 345 bar5000 psi | |
| 2084790 | N/A RV-30-01.X/12- 87 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 30 | N/A 6 bar87 psi | N/A 345 bar5000 psi | |
| 2057126 | N/A RV-30-01.X/5 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 30 | N/A 0.5 bar7 psi | N/A 345 bar5000 psi | |
| 2064037 | N/A RV-30-01.X/5- 25 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 30 | N/A 1.7 bar25 psi | N/A 345 bar5000 psi | |
| 2064662 | N/A RV-30-01.X/5- 45 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 30 | N/A 3.1 bar45 psi | N/A 345 bar5000 psi | |
| 2062156 | N/A RV-30-01.X/5- 65 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 30 | N/A 4.5 bar65 psi | N/A 345 bar5000 psi | |
| 2066861 | N/A RV-30-01.X/5- 87 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 30 | N/A 6 bar87 psi | N/A 345 bar5000 psi | |
| 2055686 | N/A RV-40-01.X/12 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 40 | N/A 0.5 bar7 psi | N/A 345 bar5000 psi | |
| 2067363 | N/A RV-40-01.X/12- 0 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 40 | N/A | N/A 345 bar5000 psi | |
| 2092435 | N/A RV-40-01.X/12- 29 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 40 | N/A 2 bar29 psi | N/A 345 bar5000 psi | |
| 2062743 | N/A RV-40-01.X/12- 65 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 40 | N/A 4.5 bar65 psi | N/A 345 bar5000 psi | |
| 2055684 | N/A RV-40-01.X/5 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 40 | N/A 0.5 bar7 psi | N/A 345 bar5000 psi | |
| 2095514 | N/A RV-40-01.X/5- 0 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 40 | N/A | N/A 345 bar5000 psi | |
| 2092436 | N/A RV-40-01.X/5- 29 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 40 | N/A 2 bar29 psi | N/A 345 bar5000 psi | |
| 2062310 | N/A RV-40-01.X/5- 65 | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 40 | N/A 4.5 bar65 psi | N/A 345 bar5000 psi | |
| 2062315 | N/A RV-30-01.X/12- 65 | N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | N/A 30 | N/A 4.5 bar65 psi | N/A 345 bar5000 psi | |
| 2066838 | N/A RV-16-01.X/5- 1.5 (0.1 BAR) | N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | N/A 16 | N/A 0.10 bar1.5 psi | N/A 345 bar5000 psi | |
| 2072690 | N/A RV-12-01.X/0- 65 | N/A BSPP | N/A 12 | N/A 4.5 bar65 psi | N/A 345 bar5000 psi | |
| 705835 | N/A RV-12-01.X/0 | N/A BSPP | N/A 12 | N/A 0.5 bar7 psi | N/A 345 bar5000 psi | |
| 705838 | N/A RV-16-01.X/0 | N/A BSPP | N/A 16 | N/A 0.6 bar8 psi | N/A 345 bar5000 psi | |
| 705841 | N/A RV-20-01.X/0 | N/A BSPP | N/A 20 | N/A 0.7 bar9 psi | N/A 345 bar5000 psi | |
| 705844 | N/A RV-25-01.X/0 | N/A BSPP | N/A 25 | N/A 0.8 bar10 psi | N/A 345 bar5000 psi | |
| 705847 | N/A RV-30-01.X/0 | N/A BSPP | N/A 30 | N/A 0.9 bar11 psi | N/A 345 bar5000 psi |