Print Back
InLineCheck
Unit of Measure
1 2 3 4 5 

Part Number

Model Code Description

Port Configuration

Nominal Sizes

Cracking Pressure

Hex Size

Core Products

2078372 N/A RV-20-01.X/12- 3 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 20 N/A 0.2 bar3 psi N/A 1 13/16 in46 mm
2062414 N/A RV-20-01.X/12- 25 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 20 N/A 1.7 bar25 psi N/A 1 13/16 in46 mm
2062950 N/A RV-20-01.X/12- 45 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 20 N/A 3.1 bar45 psi N/A 1 13/16 in46 mm
700466 N/A RV-20-01.X/12- 65 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 20 N/A 4.5 bar65 psi N/A 1 13/16 in46 mm
2062952 N/A RV-20-01.X/12-145 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 20 N/A 10 bar145 psi N/A 1 13/16 in46 mm
705842 N/A RV-20-01.X/5 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 20 N/A 0.5 bar7 psi N/A 1 13/16 in46 mm
2068059 N/A RV-20-01.X/5- 0 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 20 N/A N/A 1 13/16 in46 mm
2062162 N/A RV-20-01.X/5- 25 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 20 N/A 1.7 bar25 psi N/A 1 13/16 in46 mm
2063419 N/A RV-20-01.X/5- 45 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 20 N/A 3.1 bar45 psi N/A 1 13/16 in46 mm
706781 N/A RV-20-01.X/5- 65 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 20 N/A 4.5 bar65 psi N/A 1 13/16 in46 mm
2062305 N/A RV-20-01.X/5-145 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 20 N/A 10 bar145 psi N/A 1 13/16 in46 mm
705846 N/A RV-25-01.X/12 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 25 N/A 0.5 bar7 psi N/A 2 3/8 in60 mm
2064482 N/A RV-25-01.X/12- 0 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 25 N/A N/A 2 3/8 in60 mm
2062313 N/A RV-25-01.X/12- 25 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 25 N/A 1.7 bar25 psi N/A 2 3/8 in60 mm
2062314 N/A RV-25-01.X/12- 45 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 25 N/A 3.1 bar45 psi N/A 2 3/8 in60 mm
2062317 N/A RV-25-01.X/12- 65 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 25 N/A 4.5 bar65 psi N/A 2 3/8 in60 mm
2067719 N/A RV-25-01.X/12- 85 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 25 N/A 5.9 bar85 psi N/A 2 3/8 in60 mm
2062661 N/A RV-25-01.X/12-102 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 25 N/A 7 bar102 psi N/A 2 3/8 in60 mm
705845 N/A RV-25-01.X/5 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 25 N/A 0.5 bar7 psi N/A 2 3/8 in60 mm
2080039 N/A RV-25-01.X/5- 0 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 25 N/A N/A 2 3/8 in60 mm
2062311 N/A RV-25-01.X/5- 25 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 25 N/A 1.7 bar25 psi N/A 2 3/8 in60 mm
2063134 N/A RV-25-01.X/5- 45 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 25 N/A 3.1 bar45 psi N/A 2 3/8 in60 mm
2062308 N/A RV-25-01.X/5- 65 N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread N/A 25 N/A 4.5 bar65 psi N/A 2 3/8 in60 mm
2064132 N/A RV-30-01.X/12 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 30 N/A 0.5 bar7 psi N/A 2 9/16 in65 mm
2072527 N/A RV-30-01.X/12- 0 N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing N/A 30 N/A N/A 2 9/16 in65 mm
Unit of Measure
1 2 3 4 5