Part Number |
Model Code Description |
Port Configuration |
Nominal Size |
Operating Pressure |
Core Products |
|---|---|---|---|---|---|
| 705090 | N/A DV-30-01.X/5 | N/A NPTF - ANSI B1.20.3 | N/A 30 | N/A 5000 psi | |
| 705002 | N/A DV-06-01.X/0 | N/A BSPP | N/A 06 | N/A 5000 psi | |
| 705014 | N/A DV-08-01.X/0 | N/A BSPP | N/A 08 | N/A 5000 psi | |
| 705026 | N/A DV-10-01.X/0 | N/A BSPP | N/A 10 | N/A 5000 psi | |
| 705038 | N/A DV-12-01.X/0 | N/A BSPP | N/A 12 | N/A 5000 psi | |
| 705050 | N/A DV-16-01.X/0 | N/A BSPP | N/A 16 | N/A 5000 psi | |
| 2063069 | N/A DV-08-01.X/0-S | N/A BSPP | N/A 08 | N/A 5000 psi |