Part Number |
Model Code Description |
Port Configuration |
Nominal Size |
Diameter G |
Diameter H |
Core Products |
---|---|---|---|---|---|---|
705090 | N/A DV-30-01.X/5 | N/A NPTF - ANSI B1.20.3 | N/A 30 | N/A 1.93 in49 mm | N/A 1.50 in38 mm | |
705002 | N/A DV-06-01.X/0 | N/A BSPP | N/A 06 | N/A 0.94 in24 mm | N/A 0.51 in13 mm | |
705014 | N/A DV-08-01.X/0 | N/A BSPP | N/A 08 | N/A 1.14 in29 mm | N/A 0.75 in19 mm | |
705026 | N/A DV-10-01.X/0 | N/A BSPP | N/A 10 | N/A 1.14 in29 mm | N/A 0.75 in19 mm | |
705038 | N/A DV-12-01.X/0 | N/A BSPP | N/A 12 | N/A 1.50 in38 mm | N/A 0.91 in2.0 mm | |
705050 | N/A DV-16-01.X/0 | N/A BSPP | N/A 16 | N/A 1.50 in38 mm | N/A 0.91 in23 mm | |
2063069 | N/A DV-08-01.X/0-S | N/A BSPP | N/A 08 | N/A 1.14 in29 mm | N/A 0.75 in19 mm |