Part Number |
Model Code Description |
Seal Material |
Thermometer |
Bolt Spacing Length |
Core Products |
|---|---|---|---|---|---|
| 700002 | N/A FSA-0076-2.0000/H-/M12.000 | N/A Fluorocarbon | N/A No Thermometer | N/A 2.99 in76 mm | |
| 700000 | N/A FSA-0076-0.0000/H-/M12.000 | N/A Nitrile Rubber (NBR) | N/A No Thermometer | N/A 2.99 in76 mm | |
| 700008 | N/A FSA-0076-0.0000/H-FT200/M12.000 | N/A Nitrile Rubber (NBR) | N/A Probe Thermometer (200 mm-7.87 in. LG) | N/A 2.99 in76 mm | |
| 700020 | N/A FSA-0076-0.0000/HT/M10.000 | N/A Nitrile Rubber (NBR) | N/A Built-in Tube | N/A 2.99 in76 mm | |
| 700004 | N/A FSA-0076-0.0000/HT/M12.000 | N/A Nitrile Rubber (NBR) | N/A Built-in Tube | N/A 2.99 in76 mm | |
| 700016 | N/A FSA-0076-0.0000/H-/M10.000 | N/A Nitrile Rubber (NBR) | N/A No Thermometer | N/A 2.99 in76 mm | |
| 700006 | N/A FSA-0076-2.0000/HT/M12.000 | N/A Fluorocarbon | N/A Built-in Tube | N/A 2.99 in76 mm | |
| 4813248 | N/A FSA-0500-0.11405/O2/U12.101 | N/A Nitrile Rubber (NBR) | N/A No Thermometer | N/A 19.69 in500 mm | |
| 4813332 | N/A FSA-0600-0.11405/O2/U12.101 | N/A Nitrile Rubber (NBR) | N/A No Thermometer | N/A 23.62 in600 mm | |
| 4813815 | N/A FSA-0762-0.11405/O2/U12.101 | N/A Nitrile Rubber (NBR) | N/A No Thermometer | N/A 30.00 in762 mm | |
| 4813944 | N/A FSA-0914-0.11405/O2/U12.101 | N/A Nitrile Rubber (NBR) | N/A No Thermometer | N/A 35.98 in914 mm | |
| 704655 | N/A FSA-0127-0.00000/N-/M12.000 | N/A Nitrile Rubber (NBR) | N/A No Thermometer | N/A 5 in127 mm | |
| 3746560 | N/A FSA-0127-2.11000/N-/M12.000 | N/A Fluorocarbon | N/A No Thermometer | N/A 5 in127 mm | |
| 3045164 | N/A FSA-0127-2.00000/H-TS80-O/M12.000 | N/A Fluorocarbon | N/A Thermo Switch | N/A 5 in127 mm |