Part Number |
Model Code Description |
Electrical Switch |
Thermometer |
Bolt Spacing Length |
Core Products |
---|---|---|---|---|---|
3128970 | N/A FSK-254-2.X/C/-/10 | N/A Open at Normal Level | N/A No Thermometer (Standard) | N/A 10 in254 mm | |
3112303 | N/A FSK-0254-2.5C-00000/O-/M12.000 | N/A Open at Normal Level | N/A No Thermometer (Standard) | N/A 10 in254 mm | |
2079289 | N/A FSK-0254-2.5C-00000/O-FT200/M12.000 | N/A Open at Normal Level | N/A Probe Thermometer (200 mm-7.87 in. LG) | N/A 10 in254 mm | |
2201760 | N/A FSK-0254-2.5C-00000/O-TS60/M12.000 | N/A Open at Normal Level | N/A Thermo Switch | N/A 10 in254 mm | |
2079273 | N/A FSK-0254-2.5C-00000/O-TS80/M12.000 | N/A Open at Normal Level | N/A Thermo Switch | N/A 10 in254 mm | |
3128972 | N/A FSK-254-2.X/O/-/10 | N/A Closed at Normal Level | N/A No Thermometer (Standard) | N/A 10 in254 mm | |
3112302 | N/A FSK-0254-2.5O-00000/O-/M12.000 | N/A Closed at Normal Level | N/A No Thermometer (Standard) | N/A 10 in254 mm | |
2079282 | N/A FSK-0254-2.5O-00000/O-FT100/M12.000 | N/A Closed at Normal Level | N/A Probe Thermometer (100 mm-3.94 in. LG) | N/A 10 in254 mm | |
2079290 | N/A FSK-0254-2.5O-00000/O-FT200/M12.000 | N/A Closed at Normal Level | N/A Probe Thermometer (200 mm-7.87 in. LG) | N/A 10 in254 mm | |
2079298 | N/A FSK-0254-2.5O-00000/O-FT300/M12.000 | N/A Closed at Normal Level | N/A Probe Thermometer (300 mm-11.87 in. LG) | N/A 10 in254 mm | |
2079258 | N/A FSK-0254-2.5O-00000/O-TS60/M12.000 | N/A Closed at Normal Level | N/A Thermo Switch | N/A 10 in254 mm | |
2079266 | N/A FSK-0254-2.5O-00000/O-TS70/M12.000 | N/A Closed at Normal Level | N/A Thermo Switch | N/A 10 in254 mm | |
2079274 | N/A FSK-0254-2.5O-00000/O-TS80/M12.000 | N/A Closed at Normal Level | N/A Thermo Switch | N/A 10 in254 mm | |
3112305 | N/A FSK-0254-2.4W-00000/O-/M12.000 | N/A | N/A No Thermometer (Standard) | N/A 10 in254 mm | |
3112306 | N/A FSK-0381-2.5O-00000/O-/M12.000 | N/A Closed at Normal Level | N/A No Thermometer (Standard) | N/A 15 in381 mm | |
2079293 | N/A FSK-0127-2.5C-00000/O-FT300/M12.000 | N/A Open at Normal Level | N/A Probe Thermometer (300 mm-11.87 in. LG) | N/A 5 in127 mm | |
3112304 | N/A FSK-0254-2.5W-00000/O-/M12.000-SO70 | N/A | N/A No Thermometer (Standard) | N/A 10 in254 mm | |
4797667 | N/A FSK-0127-2.5C-00000/O-/M12.000-RED | N/A Open at Normal Level | N/A No Thermometer (Standard) | N/A 5 in127 mm | |
3251430 | N/A FSK-0127-2.7W-00000/O-/M12.000 | N/A | N/A No Thermometer (Standard) | N/A 5 in127 mm | |
3605906 | N/A FSK-0176-2.7W-00000/O-/M12.000 | N/A | N/A No Thermometer (Standard) | N/A 6.93 in176 mm | |
3724119 | N/A FSK-0254-2.5C-00000/O-/M12.000-RED | N/A Open at Normal Level | N/A No Thermometer (Standard) | N/A 10 in254 mm | |
3771935 | N/A FSK-0254-2.7W-00000/O-/M12.000 | N/A | N/A No Thermometer (Standard) | N/A 10 in254 mm |