Print Back
LineBody-CAVPlugs-Seals-Tools
Unit of Measure
1 2 

Part Number

Model Code Description

Connection Type

Material

Size

Line Body

Core Products

3038092 N/A FH103-AB4 N/A BSPP N/A Anodized Aluminum N/A 10 N/A FC10-3
3038093 N/A FH103-AN4 N/A NPT N/A Anodized Aluminum N/A 10 N/A FC10-3
3038095 N/A FH103-AS8 N/A SAE N/A Anodized Aluminum N/A 10 N/A FC10-3
3037697 N/A FH103-SB4 N/A BSPP N/A Zinc Plated Steel N/A 10 N/A FC10-3
3037704 N/A FH103-SS8 N/A SAE N/A Zinc Plated Steel N/A 10 N/A FC10-3
2600491 N/A FH062-AS4 N/A SAE N/A Anodized Aluminum N/A 6 N/A FC06-2
2600490 N/A FH062-SS4 N/A SAE N/A Zinc Plated Steel N/A 6 N/A FC06-2
2600492 N/A FH063-AS4 N/A SAE N/A Anodized Aluminum N/A 6 N/A FC06-3
2600493 N/A FH063-SS4 N/A SAE N/A Zinc Plated Steel N/A 6 N/A FC06-3
2600462 N/A FH064-AS4 N/A SAE N/A Anodized Aluminum N/A 6 N/A FC06-4
2600461 N/A FH064-SS4 N/A SAE N/A Zinc Plated Steel N/A 6 N/A FC06-4
2600827 N/A FH065-AS4 N/A SAE N/A Anodized Aluminum N/A 6 N/A FC06-5
2600826 N/A FH065-SS4 N/A SAE N/A Zinc Plated Steel N/A 6 N/A FC06-5
Unit of Measure
1 2