Part Number |
Model Code Description |
Connection Type |
Material |
Size |
Line Body |
Core Products |
|---|---|---|---|---|---|---|
| 3038092 | N/A FH103-AB4 | N/A BSPP | N/A Anodized Aluminum | N/A 10 | N/A FC10-3 | |
| 3038093 | N/A FH103-AN4 | N/A NPT | N/A Anodized Aluminum | N/A 10 | N/A FC10-3 | |
| 3038095 | N/A FH103-AS8 | N/A SAE | N/A Anodized Aluminum | N/A 10 | N/A FC10-3 | |
| 3037697 | N/A FH103-SB4 | N/A BSPP | N/A Zinc Plated Steel | N/A 10 | N/A FC10-3 | |
| 3037704 | N/A FH103-SS8 | N/A SAE | N/A Zinc Plated Steel | N/A 10 | N/A FC10-3 | |
| 2600491 | N/A FH062-AS4 | N/A SAE | N/A Anodized Aluminum | N/A 6 | N/A FC06-2 | |
| 2600490 | N/A FH062-SS4 | N/A SAE | N/A Zinc Plated Steel | N/A 6 | N/A FC06-2 | |
| 2600492 | N/A FH063-AS4 | N/A SAE | N/A Anodized Aluminum | N/A 6 | N/A FC06-3 | |
| 2600493 | N/A FH063-SS4 | N/A SAE | N/A Zinc Plated Steel | N/A 6 | N/A FC06-3 | |
| 2600462 | N/A FH064-AS4 | N/A SAE | N/A Anodized Aluminum | N/A 6 | N/A FC06-4 | |
| 2600461 | N/A FH064-SS4 | N/A SAE | N/A Zinc Plated Steel | N/A 6 | N/A FC06-4 | |
| 2600827 | N/A FH065-AS4 | N/A SAE | N/A Anodized Aluminum | N/A 6 | N/A FC06-5 | |
| 2600826 | N/A FH065-SS4 | N/A SAE | N/A Zinc Plated Steel | N/A 6 | N/A FC06-5 |