OLF kidney Loop Filter system. 10 GPM flowrate operating at 115VAC single phase. 2 micron elements with Buna seals
Part Number |
Model Code Description |
Filter Element |
Weight Housing |
Fluid Temperature Range |
Motor-Pump Flow Rating |
Core Products |
|---|---|---|---|---|---|---|
| OLF-15 | N/A HYDAC OLF-15 Series Offline Filtration System | N/A N15DMxxx(1x) | N/A 25 lb | N/A 15 to 175 ºF | N/A 5 gpm | |
| OLF-30 | N/A HYDAC OLF-30 Series Offline Filtration System | N/A N15DMxxx(2x) | N/A 33 lb | N/A 15 to 175 ºF | N/A 10 gpm | |
| OLF-45 | N/A HYDAC OLF-45 Series Offline Filtration System | N/A N15DMxxx(3x) | N/A 53 lb | N/A 15 to 175 ºF | N/A 15 gpm | |
| OLF-60 | N/A HYDAC OLF-60 Series Offline Filtration System | N/A N15DMxxx(4x) | N/A 62 lb | N/A 15 to 175 ºF | N/A 20 gpm |