Part Number |
Model Code Description |
Port Size |
Number of Plates (N) |
Depth |
Width |
Core Products |
|---|---|---|---|---|---|---|
| 2582248 | N/A Heat Exchanger HEX 422-100 NPT | N/A 1-1/2 in. | N/A 100 | N/A 7.52 in191 mm | N/A 24.33 in618 mm | |
| 2582249 | N/A Heat Exchanger HEX 422-120 NPT | N/A 1-1/2 in. | N/A 120 | N/A 7.52 in191 mm | N/A 24.33 in618 mm | |
| 2582250 | N/A Heat Exchanger HEX 422-150 NPT | N/A 1-1/2 in. | N/A 150 | N/A 7.52 in191 mm | N/A 24.33 in618 mm | |
| 2956307 | N/A Heat Exchanger HEX 422-180 NPT | N/A 1-1/2 in. | N/A 180 | N/A 7.52 in191 mm | N/A 24.33 in618 mm | |
| 2582243 | N/A Heat Exchanger HEX 422-30 NPT | N/A 1-1/2 in. | N/A 30 | N/A 7.52 in191 mm | N/A 24.33 in618 mm | |
| 2582244 | N/A Heat Exchanger HEX 422-40 NPT | N/A 1-1/2 in. | N/A 40 | N/A 7.52 in191 mm | N/A 24.33 in618 mm | |
| 2582245 | N/A Heat Exchanger HEX 422-50 NPT | N/A 1-1/2 in. | N/A 50 | N/A 7.52 in191 mm | N/A 24.33 in618 mm | |
| 2582246 | N/A Heat Exchanger HEX 422-60 NPT | N/A 1-1/2 in. | N/A 60 | N/A 7.52 in191 mm | N/A 24.33 in618 mm | |
| 2582247 | N/A Heat Exchanger HEX 422-80 NPT | N/A 1-1/2 in. | N/A 80 | N/A 7.52 in191 mm | N/A 24.33 in618 mm | |
| 2582225 | N/A Heat Exchanger HEX 610-10 NPT | N/A 1 in. | N/A 10 | N/A 4.37 in111 mm | N/A 12.20 in310 mm | |
| 2582232 | N/A Heat Exchanger HEX 610-100 NPT | N/A 1 in. | N/A 100 | N/A 4.37 in111 mm | N/A 12.20 in310 mm | |
| 2582226 | N/A Heat Exchanger HEX 610-20 NPT QS | N/A 1 in. | N/A 20 | N/A 4.37 in111 mm | N/A 12.20 in310 mm | |
| 2582227 | N/A Heat Exchanger HEX 610-30 NPT QS | N/A 1 in. | N/A 30 | N/A 4.37 in111 mm | N/A 12.20 in310 mm | |
| 2582228 | N/A Heat Exchanger HEX 610-40 NPT QS | N/A 1 in. | N/A 40 | N/A 4.37 in111 mm | N/A 12.20 in310 mm | |
| 2582229 | N/A Heat Exchanger HEX 610-50 NPT | N/A 1 in. | N/A 50 | N/A 4.37 in111 mm | N/A 12.20 in310 mm | |
| 2582230 | N/A Heat Exchanger HEX 610-60 NPT QS | N/A 1 in. | N/A 60 | N/A 4.37 in111 mm | N/A 12.20 in310 mm | |
| 2582231 | N/A Heat Exchanger HEX 610-70 NPT | N/A 1 in. | N/A 70 | N/A 4.37 in111 mm | N/A 12.20 in310 mm | |
| 2582234 | N/A Heat Exchanger HEX 615-10 NPT | N/A 1 in. | N/A 10 | N/A 4.37 in111 mm | N/A 20.71 in526 mm | |
| 2582241 | N/A Heat Exchanger HEX 615-100 NPT | N/A 1 in. | N/A 100 | N/A 4.37 in111 mm | N/A 20.71 in526 mm | |
| 2582235 | N/A Heat Exchanger HEX 615-20 NPT | N/A 1 in. | N/A 20 | N/A 4.37 in111 mm | N/A 20.71 in526 mm | |
| 2582236 | N/A Heat Exchanger HEX 615-30 NPT | N/A 1 in. | N/A 30 | N/A 4.37 in111 mm | N/A 20.71 in526 mm | |
| 2582237 | N/A Heat Exchanger HEX 615-40 NPT QS | N/A 1 in. | N/A 40 | N/A 4.37 in111 mm | N/A 20.71 in526 mm | |
| 2582238 | N/A Heat Exchanger HEX 615-50 NPT | N/A 1 in. | N/A 50 | N/A 4.37 in111 mm | N/A 20.71 in526 mm | |
| 2582239 | N/A Heat Exchanger HEX 615-60 NPT | N/A 1 in. | N/A 60 | N/A 4.37 in111 mm | N/A 20.71 in526 mm | |
| 2582240 | N/A Heat Exchanger HEX 615-80 NPT | N/A 1 in. | N/A 80 | N/A 4.37 in111 mm | N/A 20.71 in526 mm |