Part Number |
Model Code Description |
Type |
Seal Material |
Flow |
Core Products |
|---|---|---|---|---|---|
| 62718 | N/A RMF70 | N/A RMF | N/A Aluminum, Stainless | N/A 70 gpm | |
| 62719 | N/A RMF145 | N/A RMF | N/A Aluminum, Stainless | N/A 145 gpm | |
| 62720 | N/A RMF210 | N/A RMF | N/A Aluminum, Stainless | N/A 210 gpm | |
| 62721 | N/A RMF275 | N/A RMF | N/A Aluminum, Stainless | N/A 275 gpm | |
| 62722 | N/A RMF300 | N/A RMF | N/A Aluminum, Stainless | N/A 300 gpm | |
| 62723 | N/A RMF400 | N/A RMF | N/A Aluminum, Stainless | N/A 400 gpm | |
| 62724 | N/A RMF500 | N/A RMF | N/A Aluminum, Stainless | N/A 500 gpm | |
| 62725 | N/A RMF600 | N/A RMF | N/A Aluminum, Stainless | N/A 600 gpm |