Part Number |
Model Code Description |
Model |
Size of Main Shut-Off Valve |
Pressure Port Size |
Accumulator Port Size |
Voltage Type |
Core Products |
|---|---|---|---|---|---|---|---|
| 2122041 | N/A SAF10E12Y1T100A | N/A Solenoid Operated and Manual Discharge | N/A DN 10 | N/A 3/4 in. - 16 UNF | N/A M33x2 ISO 6149/DIN 3852 | N/A DC | |
| 2122075 | N/A SAF10E12Y1T100A-S13 | N/A Solenoid Operated and Manual Discharge | N/A DN 10 | N/A 3/4 in. - 16 UNF | N/A S13 Adapter to G2 in. | N/A DC | |
| 2121662 | N/A SAF10E12Y1T210A | N/A Solenoid Operated and Manual Discharge | N/A DN 10 | N/A 3/4 in. - 16 UNF | N/A M33x2 ISO 6149/DIN 3852 | N/A DC | |
| 2122214 | N/A SAF10E12Y1T250A | N/A Solenoid Operated and Manual Discharge | N/A DN 10 | N/A 3/4 in. - 16 UNF | N/A M33x2 ISO 6149/DIN 3852 | N/A DC | |
| 2122211 | N/A SAF10E12Y1T330A | N/A Solenoid Operated and Manual Discharge | N/A DN 10 | N/A 3/4 in. - 16 UNF | N/A M33x2 ISO 6149/DIN 3852 | N/A DC | |
| 2121949 | N/A SAF10E12Y1T330A-S12 | N/A Solenoid Operated and Manual Discharge | N/A DN 10 | N/A 3/4 in. - 16 UNF | N/A S12 Adapter to G1-1/4 in. | N/A DC | |
| 2125858 | N/A SAF10E12Y1T400A | N/A Solenoid Operated and Manual Discharge | N/A DN 10 | N/A 3/4 in. - 16 UNF | N/A M33x2 ISO 6149/DIN 3852 | N/A DC | |
| 3093953 | N/A SAF10E16C (Standard Hydac-USA) | N/A Solenoid Operated and Manual Discharge | N/A DN 10 | N/A 3/4 in. - 16 UNF | N/A M33x2 ISO 6149/DIN 3852 | N/A | |
| 2095845 | N/A SAF10E16Y1-N250A S10 L | N/A Solenoid Operated and Manual Discharge | N/A DN 10 | N/A 3/4 in. - 16 UNF | N/A S10 Adapter to G3/4 in. | N/A DC | |
| 2083272 | N/A SAF10E16Y1-N250A S12 | N/A Solenoid Operated and Manual Discharge | N/A DN 10 | N/A 3/4 in. - 16 UNF | N/A S12 Adapter to G1-1/4 in. | N/A DC | |
| 2083642 | N/A SAF10E16Y1-N250A S12 L | N/A Solenoid Operated and Manual Discharge | N/A DN 10 | N/A 3/4 in. - 16 UNF | N/A S12 Adapter to G1-1/4 in. | N/A DC | |
| 2074165 | N/A SAF10E16Y1-N250A S13 | N/A Solenoid Operated and Manual Discharge | N/A DN 10 | N/A 3/4 in. - 16 UNF | N/A S13 Adapter to G2 in. | N/A DC | |
| 2082573 | N/A SAF10E16Y1-N250A S62 L | N/A Solenoid Operated and Manual Discharge | N/A DN 10 | N/A 3/4 in. - 16 UNF | N/A S62 Adapter to 1-5/8 in.-12 UN (-20) | N/A DC | |
| 2076151 | N/A SAF10E16Y1-N250C | N/A Solenoid Operated and Manual Discharge | N/A DN 10 | N/A 3/4 in. - 16 UNF | N/A M33x2 ISO 6149/DIN 3852 | N/A DC | |
| 2076152 | N/A SAF10E16Y1-N250C L | N/A Solenoid Operated and Manual Discharge | N/A DN 10 | N/A 3/4 in. - 16 UNF | N/A M33x2 ISO 6149/DIN 3852 | N/A DC | |
| 2076153 | N/A SAF10E16Y1-N250C S60 | N/A Solenoid Operated and Manual Discharge | N/A DN 10 | N/A 3/4 in. - 16 UNF | N/A S60 Adapter to 1-1/16 in.-12 UN (-12) | N/A DC | |
| 2076154 | N/A SAF10E16Y1-N250C S60 L | N/A Solenoid Operated and Manual Discharge | N/A DN 10 | N/A 3/4 in. - 16 UNF | N/A S60 Adapter to 1-1/16 in.-12 UN (-12) | N/A DC | |
| 2076155 | N/A SAF10E16Y1-N250C S62 | N/A Solenoid Operated and Manual Discharge | N/A DN 10 | N/A 3/4 in. - 16 UNF | N/A S62 Adapter to 1-5/8 in.-12 UN (-20) | N/A DC | |
| 2076156 | N/A SAF10E16Y1-N250C S62 L | N/A Solenoid Operated and Manual Discharge | N/A DN 10 | N/A 3/4 in. - 16 UNF | N/A S62 Adapter to 1-5/8 in.-12 UN (-20) | N/A DC | |
| 2076157 | N/A SAF10E16Y1-N250C S63 | N/A Solenoid Operated and Manual Discharge | N/A DN 10 | N/A 3/4 in. - 16 UNF | N/A S63 Adapter to 1-7/8 in.-12 UN (-24) | N/A DC | |
| 2076158 | N/A SAF10E16Y1-N250C S63 L | N/A Solenoid Operated and Manual Discharge | N/A DN 10 | N/A 3/4 in. - 16 UNF | N/A S63 Adapter to 1-7/8 in.-12 UN (-24) | N/A DC | |
| 2090830 | N/A SAF10E16Y1-N350A S63 | N/A Solenoid Operated and Manual Discharge | N/A DN 10 | N/A 3/4 in. - 16 UNF | N/A S63 Adapter to 1-7/8 in.-12 UN (-24) | N/A DC | |
| 2076159 | N/A SAF10E16Y1-N350C | N/A Solenoid Operated and Manual Discharge | N/A DN 10 | N/A 3/4 in. - 16 UNF | N/A M33x2 ISO 6149/DIN 3852 | N/A DC | |
| 2076160 | N/A SAF10E16Y1-N350C L | N/A Solenoid Operated and Manual Discharge | N/A DN 10 | N/A 3/4 in. - 16 UNF | N/A M33x2 ISO 6149/DIN 3852 | N/A DC | |
| 2090073 | N/A SAF10E16Y1-N350C S13 | N/A Solenoid Operated and Manual Discharge | N/A DN 10 | N/A 3/4 in. - 16 UNF | N/A S13 Adapter to G2 in. | N/A DC |