Print Back
HYDAC safety and shut-off blocks are designed to protect, shut-off, and discharge hydraulic accumulators or user units. The compact design simplifies the hydraulic system connection and offers the following advantages:
  • minimum space compared to individual components
  • reduced installation time
  • various system connections
  • system lockout
Accum_SafetyShutOff-SAF
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Model Code Description

Model

Size of Main Shut-Off Valve

Pressure Port Size

Accumulator Port Size

Voltage Type

Core Products

2076201 N/A SAF20E16Y1-N250C S60 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S60 Adapter to 1-1/16 in.-12 UN (-12) N/A DC
2076202 N/A SAF20E16Y1-N250C S60 L N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S60 Adapter to 1-1/16 in.-12 UN (-12) N/A DC
2200488 N/A SAF20E16Y1-N250C S61 L N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S61 Adapter to 1-5/16 in.-12 UN (-16) N/A DC
2076203 N/A SAF20E16Y1-N250C S62 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S62 Adapter to 1-5/8 in.-12 UN (-20) N/A DC
2076204 N/A SAF20E16Y1-N250C S62 L N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S62 Adapter to 1-5/8 in.-12 UN (-20) N/A DC
2076205 N/A SAF20E16Y1-N250C S63 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S63 Adapter to 1-7/8 in.-12 UN (-24) N/A DC
2076206 N/A SAF20E16Y1-N250C S63 L N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S63 Adapter to 1-7/8 in.-12 UN (-24) N/A DC
2207604 N/A SAF20E16Y1-N350A N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A DC
2098082 N/A SAF20E16Y1-N350A S10 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S10 Adapter to G3/4 in. N/A DC
2074064 N/A SAF20E16Y1-N350A S11 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A DC
2078081 N/A SAF20E16Y1-N350A S12 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S12 Adapter to G1-1/4 in. N/A DC
2073654 N/A SAF20E16Y1-N350A S13 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S13 Adapter to G2 in. N/A DC
2076207 N/A SAF20E16Y1-N350C N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A DC
2076208 N/A SAF20E16Y1-N350C L N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A DC
2092321 N/A SAF20E16Y1-N350C S13 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S13 Adapter to G2 in. N/A DC
2076209 N/A SAF20E16Y1-N350C S60 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S60 Adapter to 1-1/16 in.-12 UN (-12) N/A DC
2076210 N/A SAF20E16Y1-N350C S60 L N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S60 Adapter to 1-1/16 in.-12 UN (-12) N/A DC
2076211 N/A SAF20E16Y1-N350C S62 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S62 Adapter to 1-5/8 in.-12 UN (-20) N/A DC
2076212 N/A SAF20E16Y1-N350C S62 L N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S62 Adapter to 1-5/8 in.-12 UN (-20) N/A DC
2076213 N/A SAF20E16Y1-N350C S63 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S63 Adapter to 1-7/8 in.-12 UN (-24) N/A DC
2076214 N/A SAF20E16Y1-N350C S63 L N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S63 Adapter to 1-7/8 in.-12 UN (-24) N/A DC
3939435 N/A SAF20E16Y1T090C-S13-L N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S13 Adapter to G2 in. N/A DC
2086715 N/A SAF20E16Y1-T100A N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A DC
2205648 N/A SAF20E16Y1-T100A L N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A DC
2088262 N/A SAF20E16Y1-T150A L N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A DC
Unit of Measure
« 6 7 8 9 10 »