Part Number |
Model Code Description |
Nominal Flow |
Seals |
Override Option |
Coil Voltage Type |
Core Products |
|---|---|---|---|---|---|---|
| 2610209 | N/A WS06Y-01-C-N-0 | N/A 3.5 gpm13.3 L/min | N/A Buna-N | N/A No Manual Override | N/A Without Coil | |
| 2610867 | N/A WS06Y-01-C-N-0 without CNO | N/A 3.5 gpm13.3 L/min | N/A Buna-N | N/A No Manual Override | N/A Without Coil | |
| 2610694 | N/A WS06Y-01-C-N-105DG | N/A 3.5 gpm13.3 L/min | N/A Buna-N | N/A No Manual Override | N/A AC | |
| 2610567 | N/A WS06Y-01-C-N-115AG | N/A 3.5 gpm13.3 L/min | N/A Buna-N | N/A No Manual Override | N/A AC | |
| 2610539 | N/A WS06Y-01-C-N-12DN | N/A 3.5 gpm13.3 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 2611129 | N/A WS06Y-01-C-N-205DG | N/A 3.5 gpm13.3 L/min | N/A Buna-N | N/A No Manual Override | N/A AC | |
| 2610479 | N/A WS06Y-01-C-N-24DG | N/A 3.5 gpm13.3 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 2610655 | N/A WS06Y-01-C-N-24DN | N/A 3.5 gpm13.3 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 2610532 | N/A WS06Y-01-C-V-0 | N/A 3.5 gpm13.3 L/min | N/A Viton® | N/A No Manual Override | N/A Without Coil | |
| 2610546 | N/A WS06Y-01-C-V-12DN | N/A 3.5 gpm13.3 L/min | N/A Viton® | N/A No Manual Override | N/A DC | |
| 2599087 | N/A WS06Y-01M-AS4-N-12DG | N/A 3.5 gpm13.3 L/min | N/A Buna-N | N/A Push Type Manual Override | N/A DC | |
| 2610407 | N/A WS06Y-01M-C-N-0 | N/A 3.5 gpm13.3 L/min | N/A Buna-N | N/A Push Type Manual Override | N/A Without Coil | |
| 2611147 | N/A WS06Y-01M-C-N-24DG | N/A 3.5 gpm13.3 L/min | N/A Buna-N | N/A Push Type Manual Override | N/A DC | |
| 2611130 | N/A WS06Y-01M-C-N-24DN | N/A 3.5 gpm13.3 L/min | N/A Buna-N | N/A Push Type Manual Override | N/A DC | |
| 2610961 | N/A WS06Y-01M-C-V-0 | N/A 3.5 gpm13.3 L/min | N/A Viton® | N/A Push Type Manual Override | N/A Without Coil | |
| 2611119 | N/A WS06Y-01M-SS4-N-24DN | N/A 3.5 gpm13.3 L/min | N/A Buna-N | N/A Push Type Manual Override | N/A DC | |
| 2610788 | N/A WS06Y-01-SS4-N-12DN | N/A 3.5 gpm13.3 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 2592655 | N/A WS08Y-01-AN3-N-24DG | N/A 10 gpm38 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 2595309 | N/A WS08Y-01-AS6-N-115AG | N/A 10 gpm38 L/min | N/A Buna-N | N/A No Manual Override | N/A AC | |
| 2593083 | N/A WS08Y-01-AS6-N-12DG | N/A 10 gpm38 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 2591159 | N/A WS08Y-01-AS6-N-24DG | N/A 10 gpm38 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 2599156 | N/A WS08Y-01-AS6-N-24DW | N/A 10 gpm38 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 2597846 | N/A WS08Y-01-AS6-V-24DN01 | N/A 10 gpm38 L/min | N/A Viton® | N/A No Manual Override | N/A DC | |
| 2599170 | N/A WS08Y-01-AS8-N-12DL | N/A 10 gpm38 L/min | N/A Buna-N | N/A No Manual Override | N/A DC | |
| 2550847 | N/A WS08Y-01-C-D-12DG | N/A 10 gpm38 L/min | N/A | N/A No Manual Override | N/A DC |