Part Number |
Model Code Description |
Number of Tubes |
Metal Components Material |
Tube O.D. |
Bore Diameter D1 |
Core Products |
|---|---|---|---|---|---|---|
| 2063640 | N/A HRBGS 0A A 10 ST M | N/A 1 | N/A 304 Stainless Steel | N/A 1/4 in3/8 in | N/A 0.394 in10 mm | |
| 443404 | N/A HRBGS 0A A 12 A4 M | N/A 1 | N/A Carbon Steel | N/A 1/4 in3/8 in | N/A 12 mm | |
| 444871 | N/A HRBGS 0A A 12.7 ST M | N/A 1 | N/A 304 Stainless Steel | N/A 1/4 in3/8 in | N/A 0.5 in12.7 mm | |
| 2063638 | N/A HRBGS 0A A 6.4 ST M | N/A 1 | N/A 304 Stainless Steel | N/A 1/4 in3/8 in | N/A 0.25 in6.4 mm | |
| 2065064 | N/A HRBGS 0A A 8 ST M | N/A 1 | N/A 304 Stainless Steel | N/A 1/4 in3/8 in | N/A 8 mm | |
| 2063639 | N/A HRBGS 0A A 9.5 ST M | N/A 1 | N/A 304 Stainless Steel | N/A 1/4 in3/8 in | N/A 0.375 in9.5 mm | |
| 442768 | N/A HRBGS 0A A1 10 A4 | N/A 1 | N/A Carbon Steel | N/A 1/4 in3/8 in | N/A 0.394 in10 mm | |
| 442769 | N/A HRBGS 0A A1 12 A4 | N/A 1 | N/A Carbon Steel | N/A 1/4 in3/8 in | N/A 12 mm | |
| 442767 | N/A HRBGS 0A A1 6 A4 | N/A 1 | N/A Carbon Steel | N/A 1/4 in3/8 in | N/A 6 mm | |
| 3280090 | N/A HRBGS 0A AP ST M BL VS | N/A 1 | N/A 304 Stainless Steel | N/A 1/4 in3/8 in | N/A | |
| 3279808 | N/A HRBGS 0A AP/HUE 18 A2 | N/A 1 | N/A Carbon Steel | N/A 1/4 in3/8 in | N/A 18 mm | |
| 263786 | N/A HRBGS 0A BUE A4 | N/A 1 | N/A Carbon Steel | N/A 1/4 in3/8 in | N/A | |
| 3187439 | N/A HRBGS 0A BUE AL | N/A 1 | N/A Carbon Steel | N/A 1/4 in3/8 in | N/A | |
| 263306 | N/A HRBGS 0A BUE ST ZN | N/A 1 | N/A 304 Stainless Steel | N/A 1/4 in3/8 in | N/A | |
| 263296 | N/A HRBGS 0A GT 10 TPE73 | N/A 1 | N/A Carbon Steel | N/A 1/4 in3/8 in | N/A 0.394 in10 mm | |
| 263297 | N/A HRBGS 0A GT 12 TPE73 | N/A 1 | N/A Carbon Steel | N/A 1/4 in3/8 in | N/A 12 mm | |
| 263515 | N/A HRBGS 0A GT 6 TPE73 | N/A 1 | N/A Carbon Steel | N/A 1/4 in3/8 in | N/A 6 mm | |
| 263826 | N/A HRBGS 0A GT 8 TPE73 | N/A 1 | N/A Carbon Steel | N/A 1/4 in3/8 in | N/A 8 mm | |
| 268170 | N/A HRBGS 0A GT 9.5 TPE73 | N/A 1 | N/A Carbon Steel | N/A 1/4 in3/8 in | N/A 0.375 in9.5 mm | |
| 3200736 | N/A HRBGS 0A GT/HUE18 10 TPE A4 | N/A 1 | N/A Carbon Steel | N/A 1/4 in3/8 in | N/A 0.394 in10 mm | |
| 3200737 | N/A HRBGS 0A GT/HUE18 12 TPE A4 | N/A 1 | N/A Carbon Steel | N/A 1/4 in3/8 in | N/A 12 mm | |
| 3200735 | N/A HRBGS 0A GT/HUE18 6 TPE A4 | N/A 1 | N/A Carbon Steel | N/A 1/4 in3/8 in | N/A 6 mm | |
| 263418 | N/A HRBGS 0A/1 HUE 11.5 ST ZN | N/A 1 2 | N/A 304 Stainless Steel | N/A 1/4 in3/8 in1/2 in | N/A 11.5 mm | |
| 264831 | N/A HRBGS 0A/1 HUE 18 A4 | N/A 1 2 | N/A Carbon Steel | N/A 1/4 in3/8 in1/2 in | N/A 18 mm | |
| 263310 | N/A HRBGS 0A/1 HUE 18 ST ZN | N/A 1 2 | N/A 304 Stainless Steel | N/A 1/4 in3/8 in1/2 in | N/A 18 mm |