Part Number |
Model Code Description |
Application |
Materials |
Pipe Size |
Length |
Core Products |
|---|---|---|---|---|---|---|
| 2080739 | N/A CUSH 1 1/2P A2 | N/A Pipe | N/A 304 Stainless Steel | N/A 1 1/2 in | N/A 2.35 in | |
| 2080711 | N/A CUSH 1 1/2T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 1.95 in | |
| 2080738 | N/A CUSH 1 1/4P A2 | N/A Pipe | N/A 304 Stainless Steel | N/A 1 1/4 in | N/A 2.17 in | |
| 2080709 | N/A CUSH 1 1/4T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 1.7 in | |
| 2080708 | N/A CUSH 1 1/8T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 1.57 in | |
| 2080713 | N/A CUSH 1 3/4T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 2.20 in | |
| 2080710 | N/A CUSH 1 3/8T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 1.82 in | |
| 2080712 | N/A CUSH 1 5/8T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 2.07 in | |
| 2080714 | N/A CUSH 1 7/8T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 2.32 in | |
| 2073363 | N/A CUSH 1/2P | N/A Pipe | N/A Carbon Steel | N/A 1/2 in | N/A 1.29 in | |
| 2080735 | N/A CUSH 1/2P A2 | N/A Pipe | N/A 304 Stainless Steel | N/A 1/2 in | N/A 1.29 in | |
| 2073332 | N/A CUSH 1/2T | N/A Tube | N/A Carbon Steel | N/A | N/A 0.94 in | |
| 2080703 | N/A CUSH 1/2T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 0.94 in | |
| 2073361 | N/A CUSH 1/4P | N/A Pipe | N/A Carbon Steel | N/A 1/4 in | N/A 0.98 in | |
| 2080733 | N/A CUSH 1/4P A2 | N/A Pipe | N/A 304 Stainless Steel | N/A 1/4 in | N/A 0.98 in | |
| 2073330 | N/A CUSH 1/4T | N/A Tube | N/A Carbon Steel | N/A | N/A 0.62 in | |
| 2080701 | N/A CUSH 1/4T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 0.62 in | |
| 2073367 | N/A CUSH 1-1/2P | N/A Pipe | N/A Carbon Steel | N/A 1 1/2 in | N/A 2.35 in | |
| 2073340 | N/A CUSH 1-1/2T | N/A Tube | N/A Carbon Steel | N/A | N/A 1.95 in | |
| 2073366 | N/A CUSH 1-1/4P | N/A Pipe | N/A Carbon Steel | N/A 1 1/4 in | N/A 2.17 in | |
| 2073338 | N/A CUSH 1-1/4T | N/A Tube | N/A Carbon Steel | N/A | N/A 1.7 in | |
| 2073337 | N/A CUSH 1-1/8T | N/A Tube | N/A Carbon Steel | N/A | N/A 1.57 in | |
| 2073342 | N/A CUSH 1-3/4T | N/A Tube | N/A Carbon Steel | N/A | N/A 2.20 in | |
| 2073339 | N/A CUSH 1-3/8T | N/A Tube | N/A Carbon Steel | N/A | N/A 1.82 in | |
| 2073341 | N/A CUSH 1-5/8T | N/A Tube | N/A Carbon Steel | N/A | N/A 2.07 in |