Print Back
Cushion clamps are ideal for multiple line runs, while absorbing shock and vibration, reducing unwanted noise and preventing galvanic corrosion.

Cushion material withstands the effect of most oils, chemicals and industrial cleaning solvents at temperatures -40º to 275 ºF.
CushClamps
Unit of Measure
1 2 3 4 

Part Number

Model Code Description

Application

Materials

Pipe Size

Length

Core Products

2073343 N/A CUSH 1-7/8T N/A Tube N/A Carbon Steel N/A N/A 2.32 in
2073365 N/A CUSH 1P N/A Pipe N/A Carbon Steel N/A 1 in N/A 1.76 in
2080737 N/A CUSH 1P A2 N/A Pipe N/A 304 Stainless Steel N/A 1 in N/A 1.76 in
2073336 N/A CUSH 1T N/A Tube N/A Carbon Steel N/A N/A 1.44 in
2080707 N/A CUSH 1T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 1.44 in
2080718 N/A CUSH 2 3/8T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 2.82 in
2080741 N/A CUSH 2 1/2P A2 N/A Pipe N/A 304 Stainless Steel N/A 2 1/2 in N/A 3.32 in
2080719 N/A CUSH 2 1/2T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 2.94 in
2080716 N/A CUSH 2 1/8T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 2.57 in
2080720 N/A CUSH 2 5/8T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 3.07 in
2080721 N/A CUSH 2 7/8T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 3.32 in
2073369 N/A CUSH 2-1/2P N/A Pipe N/A Carbon Steel N/A 2 1/2 in N/A 3.32 in
2073347 N/A CUSH 2-1/2T N/A Tube N/A Carbon Steel N/A N/A 2.94 in
2073345 N/A CUSH 2-1/8T N/A Tube N/A Carbon Steel N/A N/A 2.57 in
2073346 N/A CUSH 2-3/8T N/A Tube N/A Carbon Steel N/A N/A 2.82 in
2073348 N/A CUSH 2-5/8T N/A Tube N/A Carbon Steel N/A N/A 3.07 in
2094973 N/A CUSH 2-7/8T N/A Tube N/A Carbon Steel N/A N/A 3.32 in
2073368 N/A CUSH 2P N/A Pipe N/A Carbon Steel N/A 2 in N/A 2.82 in
2080740 N/A CUSH 2P A2 N/A Pipe N/A 304 Stainless Steel N/A 2 in N/A 2.82 in
2073344 N/A CUSH 2T N/A Tube N/A Carbon Steel N/A N/A 2.45 in
2080715 N/A CUSH 2T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 2.45 in
2080743 N/A CUSH 3 1/2P A2 N/A Pipe N/A 304 Stainless Steel N/A 3-1/2 in N/A 4.45 in
2080725 N/A CUSH 3 1/2T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 3.95 in
2080723 N/A CUSH 3 1/8T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 3.57 in
2080724 N/A CUSH 3 5/16T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 3.96 in
Unit of Measure
1 2 3 4