Part Number |
Model Code Description |
Application |
Materials |
Pipe Size |
Length |
Core Products |
|---|---|---|---|---|---|---|
| 2080732 | N/A CUSH 6 1/8T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 6.57 in | |
| 2073374 | N/A CUSH 6P | N/A Pipe | N/A Carbon Steel | N/A 6 in | N/A 7.07 in | |
| 2080746 | N/A CUSH 6P A2 | N/A Pipe | N/A 304 Stainless Steel | N/A 6 in | N/A 7.07 in | |
| 2080731 | N/A CUSH 6T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 6.57 in | |
| 2073335 | N/A CUSH 7/8T | N/A Tube | N/A Carbon Steel | N/A | N/A 1.31 in | |
| 2080706 | N/A CUSH 7/8T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 1.31 in | |
| 2702689 | N/A CUSH NUT 1/4" ST UNC ZN | N/A | N/A Carbon Steel | N/A | N/A | |
| 2073325 | N/A CUSH RAIL 1" X 4' | N/A | N/A Carbon Steel | N/A | N/A | |
| 2701588 | N/A CUSH RAIL 13/16"X10' A2 | N/A | N/A 304 Stainless Steel | N/A | N/A |