Part Number |
Model Code Description |
Application |
Materials |
Pipe Size |
Length |
Core Products |
|---|---|---|---|---|---|---|
| 2073343 | N/A CUSH 1-7/8T | N/A Tube | N/A Carbon Steel | N/A | N/A 2.32 in | |
| 2073365 | N/A CUSH 1P | N/A Pipe | N/A Carbon Steel | N/A 1 in | N/A 1.76 in | |
| 2080737 | N/A CUSH 1P A2 | N/A Pipe | N/A 304 Stainless Steel | N/A 1 in | N/A 1.76 in | |
| 2073336 | N/A CUSH 1T | N/A Tube | N/A Carbon Steel | N/A | N/A 1.44 in | |
| 2080707 | N/A CUSH 1T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 1.44 in | |
| 2080718 | N/A CUSH 2 3/8T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 2.82 in | |
| 2080741 | N/A CUSH 2 1/2P A2 | N/A Pipe | N/A 304 Stainless Steel | N/A 2 1/2 in | N/A 3.32 in | |
| 2080719 | N/A CUSH 2 1/2T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 2.94 in | |
| 2080716 | N/A CUSH 2 1/8T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 2.57 in | |
| 2080720 | N/A CUSH 2 5/8T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 3.07 in | |
| 2080721 | N/A CUSH 2 7/8T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 3.32 in | |
| 2073369 | N/A CUSH 2-1/2P | N/A Pipe | N/A Carbon Steel | N/A 2 1/2 in | N/A 3.32 in | |
| 2073347 | N/A CUSH 2-1/2T | N/A Tube | N/A Carbon Steel | N/A | N/A 2.94 in | |
| 2073345 | N/A CUSH 2-1/8T | N/A Tube | N/A Carbon Steel | N/A | N/A 2.57 in | |
| 2073346 | N/A CUSH 2-3/8T | N/A Tube | N/A Carbon Steel | N/A | N/A 2.82 in | |
| 2073348 | N/A CUSH 2-5/8T | N/A Tube | N/A Carbon Steel | N/A | N/A 3.07 in | |
| 2094973 | N/A CUSH 2-7/8T | N/A Tube | N/A Carbon Steel | N/A | N/A 3.32 in | |
| 2073368 | N/A CUSH 2P | N/A Pipe | N/A Carbon Steel | N/A 2 in | N/A 2.82 in | |
| 2080740 | N/A CUSH 2P A2 | N/A Pipe | N/A 304 Stainless Steel | N/A 2 in | N/A 2.82 in | |
| 2073344 | N/A CUSH 2T | N/A Tube | N/A Carbon Steel | N/A | N/A 2.45 in | |
| 2080715 | N/A CUSH 2T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 2.45 in | |
| 2080743 | N/A CUSH 3 1/2P A2 | N/A Pipe | N/A 304 Stainless Steel | N/A 3-1/2 in | N/A 4.45 in | |
| 2080725 | N/A CUSH 3 1/2T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 3.95 in | |
| 2080723 | N/A CUSH 3 1/8T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 3.57 in | |
| 2080724 | N/A CUSH 3 5/16T A2 | N/A Tube | N/A 304 Stainless Steel | N/A | N/A 3.96 in |