Print Back
HYDAC Suction Strainer Elements are designed for installation introduction lines of pumps. Extra caution should be taken to ensure that the suction elements are always mounted below the minimum oil level of the reservoir.

The suction strainer elements can be supplied with a bypass valve to reduce high pressure drops caused by contaminated elements or high viscosity fluids during cold starting. The bypass valve opens at 3 psi. For best results, suction strainer elements should be sized for clean element pressure drops of no higher than 0.5 to 0.7 psi.

HYDAC Suction Strainer Elements are manufactured using stainless steel wire screen media, plastic nut caps, and plated steel end caps and support tubes.

Suction strainer elements are only intended to protect hydraulic pumps against catastrophic failure caused by coarse contaminant.

Suction strainer elements should be inspected and cleaned regularly.

Suction strainer elements should not be used as the only filtration elements in a hydraulic system. Pressure filters and return line filters, with reasonable dirt holding capacity, must be installed to provide protection against component damage caused by fine contaminants.
SFE_Strainers
Unit of Measure
1 2 

Part Number

Model Code Description

Options

Diameter A

Dimension B

Thread C Size

Mesh Size

Core Products

2058639 N/A SFE100G125A1.0 N/A Without Bypass-Valve N/A 3.47 in N/A 8.01 in N/A 1 1/2 in. N/A 149 µm100 mesh
2056281 N/A SFE100G125A1.0/BYP N/A With Bypass Valve (3 psi) N/A 3.47 in N/A 8.01 in N/A 1 1/2 in. N/A 149 µm100 mesh
2056278 N/A SFE100G74A1.0 N/A Without Bypass-Valve N/A 3.47 in N/A 8.01 in N/A 1 1/2 in. N/A 74 µm200 mesh
2056280 N/A SFE100G74A1.0/BYP N/A With Bypass Valve (3 psi) N/A 3.47 in N/A 8.01 in N/A 1 1/2 in. N/A 74 µm200 mesh
2063781 N/A SFE11G125A1.0 N/A Without Bypass-Valve N/A 1.95 in N/A 2.68 in N/A 3/8 in. N/A 149 µm100 mesh
2057918 N/A SFE15G125A1.0 N/A Without Bypass-Valve N/A 1.95 in N/A 4.19 in N/A 1/2 in. N/A 149 µm100 mesh
2057920 N/A SFE15G125A1.0/BYP N/A With Bypass Valve (3 psi) N/A 1.95 in N/A 4.19 in N/A 1/2 in. N/A 149 µm100 mesh
2057917 N/A SFE15G74A1.0 N/A Without Bypass-Valve N/A 1.95 in N/A 4.19 in N/A 1/2 in. N/A 74 µm200 mesh
2057919 N/A SFE15G74A1.0/BYP N/A With Bypass Valve (3 psi) N/A 1.95 in N/A 4.19 in N/A 1/2 in. N/A 74 µm200 mesh
2058410 N/A SFE180G125A1.0 N/A Without Bypass-Valve N/A 4.03 in N/A 9.88 in N/A 2 in. N/A 149 µm100 mesh
2058213 N/A SFE180G125A1.0/BYP N/A With Bypass Valve (3 psi) N/A 4.03 in N/A 9.88 in N/A 2 in. N/A 149 µm100 mesh
2056382 N/A SFE180G74A1.0 N/A Without Bypass-Valve N/A 4.03 in N/A 9.88 in N/A 2 in. N/A 74 µm200 mesh
2058341 N/A SFE180G74A1.0/BYP N/A With Bypass Valve (3 psi) N/A 4.03 in N/A 9.88 in N/A 2 in. N/A 74 µm200 mesh
2057922 N/A SFE25G125A1.0 N/A Without Bypass-Valve N/A 2.67 in N/A 3.55 in N/A 3/4 in. N/A 149 µm100 mesh
2057924 N/A SFE25G125A1.0/BYP N/A With Bypass Valve (3 psi) N/A 2.67 in N/A 3.55 in N/A 3/4 in. N/A 149 µm100 mesh
2057921 N/A SFE25G74A1.0 N/A Without Bypass-Valve N/A 2.67 in N/A 3.55 in N/A 3/4 in. N/A 74 µm200 mesh
2057923 N/A SFE25G74A1.0/BYP N/A With Bypass Valve (3 psi) N/A 2.67 in N/A 3.55 in N/A 3/4 in. N/A 74 µm200 mesh
2056992 N/A SFE280G125A1.0 N/A Without Bypass-Valve N/A 5.19 in N/A 10.25 in N/A 2 1/2 in. N/A 149 µm100 mesh
2057928 N/A SFE280G125A1.0/BYP N/A With Bypass Valve (3 psi) N/A 5.19 in N/A 10.25 in N/A 2 1/2 in. N/A 149 µm100 mesh
2056463 N/A SFE280G74A1.0 N/A Without Bypass-Valve N/A 5.19 in N/A 10.25 in N/A 2 1/2 in. N/A 74 µm200 mesh
2056925 N/A SFE280G74A1.0/BYP N/A With Bypass Valve (3 psi) N/A 5.19 in N/A 10.25 in N/A 2 1/2 in. N/A 74 µm200 mesh
2089413 N/A SFE380B125A1.0 N/A Without Bypass-Valve N/A 5.19 in N/A 11.75 in N/A 3 in. N/A 149 µm100 mesh
2057930 N/A SFE380G125A1.0 N/A Without Bypass-Valve N/A 5.19 in N/A 11.75 in N/A 3 in. N/A 149 µm100 mesh
2057075 N/A SFE380G125A1.0/BYP N/A With Bypass Valve (3 psi) N/A 5.19 in N/A 11.75 in N/A 3 in. N/A 149 µm100 mesh
2058638 N/A SFE50G125A1.0 N/A Without Bypass-Valve N/A 2.67 in N/A 5.25 in N/A 1 in. N/A 149 µm100 mesh
Unit of Measure
1 2