Diaphragm accumulators are a cost effective option for numerous functions involving energy storage, shock absorption or pulsation dampening in a hydraulic or fluid system. They are well suited for applications where smaller fluid volumes and flow rates are adequate and that require or involve:
  • Compact design
  • Low weight
  • Flexible mounting positions
  • Extremely quick shock response
  • Low cost
  • Low lubricity fluids, like water
201 - 225 of 231 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 

Part Number

Model Code Description

Fluid Port Connection

Size (L)

Material

Diameter

Core Products

N/A SBO330-0.75E1/112A9-330AB N/A Male / Female Combination Connection N/A 0.75 N/A Carbon Steel N/A 4.96 in126 mm
N/A SBO330-0.75E1/112U-330AB N/A Male / Female Combination Connection N/A 0.75 N/A Carbon Steel N/A 4.96 in126 mm
N/A SBO330-0.75E1/113U-330AB N/A Male / Female Combination Connection N/A 0.75 N/A Carbon Steel N/A 4.96 in126 mm
N/A SBO330-0.75E1/113U-330AK N/A BSP Connection N/A 0.75 N/A Carbon Steel N/A 4.96 in126 mm
N/A SBO330-0.75E1/422S-345AK N/A BSP Connection N/A 0.75 N/A Chemically Plated Carbon Steel N/A 4.96 in126 mm
N/A SBO330-0.75E1/663U-330AB N/A Male / Female Combination Connection N/A 0.75 N/A Low Temp Carbon Steel N/A 4.96 in126 mm
N/A SBO330-1.4E1/112S-330AB N/A Male / Female Combination Connection N/A 1.4 N/A Carbon Steel N/A 6.1 in155.0 mm
N/A SBO330-1.4E1/112S-330CK N/A Standard SAE Connection N/A 1.4 N/A Carbon Steel N/A 6.1 in155.0 mm
N/A SBO330-1.4E1/112U-330AB N/A Male / Female Combination Connection N/A 1.4 N/A Carbon Steel N/A 6.1 in155.0 mm
N/A SBO330-1.4E1/112U-330AK N/A BSP Connection N/A 1.4 N/A Carbon Steel N/A 6.1 in155.0 mm
N/A SBO330-1.4E1/112US1-330AB N/A Male / Female Combination Connection N/A 1.4 N/A Carbon Steel N/A 6.1 in155.0 mm
N/A SBO330-1.4E1/116A9-330AK N/A BSP Connection N/A 1.4 N/A Carbon Steel N/A 6.1 in155.0 mm
N/A SBO330-1.4E1/663U-330AB N/A Male / Female Combination Connection N/A 1.4 N/A Low Temp Carbon Steel N/A 6.1 in155.0 mm
N/A SBO330-1.4E1/663U-330CK N/A Standard SAE Connection N/A 1.4 N/A Low Temp Carbon Steel N/A 6.1 in155.0 mm
N/A SBO330-2.8E1/112U-330AB N/A Male / Female Combination Connection N/A 2.8 N/A Carbon Steel N/A 6.77 in172.0 mm
N/A SBO330-2.8E1/112U-330AK N/A BSP Connection N/A 2.8 N/A Carbon Steel N/A 6.77 in172.0 mm
N/A SBO330-2E1/112S-330AK N/A BSP Connection N/A 2 N/A Carbon Steel N/A 6.77 in172.0 mm
N/A SBO330-2E1/112U-330AB N/A Male / Female Combination Connection N/A 2 N/A Carbon Steel N/A 6.77 in172.0 mm
N/A SBO330-2E1/112U-330AK N/A BSP Connection N/A 2 N/A Carbon Steel N/A 6.77 in172.0 mm
N/A SBO330-2E1/663S-330AB N/A Male / Female Combination Connection N/A 2 N/A Low Temp Carbon Steel N/A 6.77 in172.0 mm
N/A SBO330-2E1/663U-330AB N/A Male / Female Combination Connection N/A 2 N/A Low Temp Carbon Steel N/A 6.77 in172.0 mm
N/A SBO330-2E1/663U-330AK N/A BSP Connection N/A 2 N/A Low Temp Carbon Steel N/A 6.77 in172.0 mm
N/A SBO330-3.5E1/112A9-330AK N/A BSP Connection N/A 3.5 N/A Carbon Steel N/A 6.77 in172.0 mm
N/A SBO330-3.5E1/112U-330AB N/A Male / Female Combination Connection N/A 3.5 N/A Carbon Steel N/A 6.77 in172.0 mm
N/A SBO330-3.5E1/112U-330AK N/A BSP Connection N/A 3.5 N/A Carbon Steel N/A 6.77 in172.0 mm
201 - 225 of 231 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10