Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal Material |
Outside Diameter |
Length |
Bypass Pressure |
Core Products |
---|---|---|---|---|---|---|---|---|
1278983 | Model Code N/A 0150 R 003 ECON2 | Absolute Filter Rating N/A 3 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 10.1 in257 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
1278982 | Model Code N/A 0150 R 005 ECON2 | Absolute Filter Rating N/A 5 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 10.1 in257 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
1277863 | Model Code N/A 0150 R 010 ECON2 | Absolute Filter Rating N/A 10 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 10.1 in257 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
1275304 | Model Code N/A 0150 R 010 MM | Absolute Filter Rating N/A 10 µm | Media Type N/A MM=Mobilemicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 10.1 in257 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
1277318 | Model Code N/A 0150 R 010 ON | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 10.1 in257 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
1275305 | Model Code N/A 0150 R 015 MM | Absolute Filter Rating N/A 15 µm | Media Type N/A MM=Mobilemicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 10.1 in257 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
1277864 | Model Code N/A 0150 R 020 ECON2 | Absolute Filter Rating N/A 20 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2 in52 mm | Length N/A 10.1 in257 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
1262955 | Model Code N/A 0160 R 003 ON | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
2056489 | Model Code N/A 0160 R 003 ON /-B1 | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
1263551 | Model Code N/A 0160 R 003 ON /-B6 | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
1262963 | Model Code N/A 0160 R 003 ON /-KB | Absolute Filter Rating N/A 3 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A | Core Products |
1262956 | Model Code N/A 0160 R 005 ON | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
1263552 | Model Code N/A 0160 R 005 ON /-B6 | Absolute Filter Rating N/A 5 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
1268340 | Model Code N/A 0160 R 010 ECON2 | Absolute Filter Rating N/A 10 µm | Media Type N/A ECO/N=ECOmicron | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
1262957 | Model Code N/A 0160 R 010 ON | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
1271013 | Model Code N/A 0160 R 010 ON /-B1 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
1263553 | Model Code N/A 0160 R 010 ON /-B6 | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
1262965 | Model Code N/A 0160 R 010 ON /-KB | Absolute Filter Rating N/A 10 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A | Core Products |
2065628 | Model Code N/A 0160 R 010 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
2093145 | Model Code N/A 0160 R 010 P/HC /-B1 | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
2077325 | Model Code N/A 0160 R 010 P/HC /-KB | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A | Core Products |
1262958 | Model Code N/A 0160 R 020 ON | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |
1285110 | Model Code N/A 0160 R 020 ON /-B1 | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 14.5 psi1 bar | Core Products |
1263554 | Model Code N/A 0160 R 020 ON /-B6 | Absolute Filter Rating N/A 20 µm | Media Type N/A ON=Optimicron low-press. | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 87 psi6 bar | Core Products |
2071029 | Model Code N/A 0160 R 020 P/HC | Absolute Filter Rating N/A | Media Type N/A P/HC=Polyester Fleece / Cellulose | Seal Material N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.9 in73 mm | Length N/A 5.7 in145 mm | Bypass Pressure N/A 43 psi3 bar | Core Products |