HYDAC safety and shut-off blocks are designed to protect, shut-off, and discharge hydraulic accumulators or user units. The compact design simplifies the hydraulic system connection and offers the following advantages:
  • minimum space compared to individual components
  • reduced installation time
  • various system connections
  • system lockout
226 - 250 of 427 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Part Number

Model Code Description

Model

Size of Main Shut-Off Valve

Pressure Port Size

Accumulator Port Size

Voltage Type

Core Products

N/A SAF20M12T070A-S13 N/A Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S13 Adapter to G2 in. N/A
N/A SAF20M12T200A N/A Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A
N/A SAF20M12T210A N/A Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A
N/A SAF20M12-T210A S13 N/A Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S13 Adapter to G2 in. N/A
N/A SAF20M12T250A N/A Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A
N/A SAF20M12T250A-S13 N/A Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S13 Adapter to G2 in. N/A
N/A SAF20M12T260A-S13 N/A Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S13 Adapter to G2 in. N/A
N/A SAF20M12T300A-S13 N/A Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S13 Adapter to G2 in. N/A
N/A SAF20M12T330A N/A Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A
N/A SAF20M12T330A-S13 N/A Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S13 Adapter to G2 in. N/A
N/A SAF20M16-N250A S10 N/A Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S10 Adapter to G3/4 in. N/A
N/A SAF20M16-N250A S12 N/A Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S12 Adapter to G1-1/4 in. N/A
N/A SAF20M16-N250A S13 N/A Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S13 Adapter to G2 in. N/A
N/A SAF20M16-N250A S13 L N/A Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S13 Adapter to G2 in. N/A
N/A SAF20M16-N250A S60 L N/A Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S60 Adapter to 1-1/16 in.-12 UN (-12) N/A
N/A SAF20M16-N250A S64 L N/A Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S64 Adapter to 3/4 in.-16 UNF (-8) N/A
N/A SAF20M16-N250C N/A Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A
N/A SAF20M16-N250C L N/A Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A
N/A SAF20M16-N250C S60 N/A Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S60 Adapter to 1-1/16 in.-12 UN (-12) N/A
N/A SAF20M16-N250C S60 L N/A Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S60 Adapter to 1-1/16 in.-12 UN (-12) N/A
N/A SAF20M16-N250C S62 N/A Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S62 Adapter to 1-5/8 in.-12 UN (-20) N/A
N/A SAF20M16-N250C S62 L N/A Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S62 Adapter to 1-5/8 in.-12 UN (-20) N/A
N/A SAF20M16-N250C S63 N/A Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S63 Adapter to 1-7/8 in.-12 UN (-24) N/A
N/A SAF20M16-N250C S63 L N/A Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S63 Adapter to 1-7/8 in.-12 UN (-24) N/A
N/A SAF20M16-N250C S64 N/A Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S64 Adapter to 3/4 in.-16 UNF (-8) N/A
226 - 250 of 427 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »