HYDAC safety and shut-off blocks are designed to protect, shut-off, and discharge hydraulic accumulators or user units. The compact design simplifies the hydraulic system connection and offers the following advantages:
  • minimum space compared to individual components
  • reduced installation time
  • various system connections
  • system lockout
126 - 150 of 427 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Part Number

Model Code Description

Model

Size of Main Shut-Off Valve

Pressure Port Size

Accumulator Port Size

Voltage Type

Core Products

N/A SAF20E12Y1-T330A S13 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S13 Adapter to G2 in. N/A DC
N/A SAF20E12Y1T345A-S13 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S13 Adapter to G2 in. N/A DC
N/A SAF20E12Y1T350A N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A DC
N/A SAF20E12Y1-T400A N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A DC
N/A SAF20E12Y2T210A N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A AC
N/A SAF20E12Y2-T210A S13 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S13 Adapter to G2 in. N/A AC
N/A SAF20E12Y2T330A-S13 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S13 Adapter to G2 in. N/A AC
N/A SAF20E12Z2T250A-S12-L N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S12 Adapter to G1-1/4 in. N/A AC
N/A SAF20E12Z2T250A-S13-L N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S13 Adapter to G2 in. N/A AC
N/A SAF20E16A N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A
N/A SAF20E16C (Standard Hydac-USA) N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A
N/A SAF20E16C (Standard Hydac-USA) (SYN) N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A
N/A SAF20E16Y1-N150A S11 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A DC
N/A SAF20E16Y1-N250A N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A DC
N/A SAF20E16Y1-N250A L N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A DC
N/A SAF20E16Y1-N250A S10 L N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S10 Adapter to G3/4 in. N/A DC
N/A SAF20E16Y1-N250A S12 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S12 Adapter to G1-1/4 in. N/A DC
N/A SAF20E16Y1-N250A S12 L N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S12 Adapter to G1-1/4 in. N/A DC
N/A SAF20E16Y1-N250A S13 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S13 Adapter to G2 in. N/A DC
N/A SAF20E16Y1-N250A S13 L N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S13 Adapter to G2 in. N/A DC
N/A SAF20E16Y1-N250A S62 L N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S62 Adapter to 1-5/8 in.-12 UN (-20) N/A DC
N/A SAF20E16Y1-N250A S63 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S63 Adapter to 1-7/8 in.-12 UN (-24) N/A DC
N/A SAF20E16Y1-N250C N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A DC
N/A SAF20E16Y1-N250C L N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A DC
N/A SAF20E16Y1-N250C S12 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S12 Adapter to G1-1/4 in. N/A DC
126 - 150 of 427 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »