HYDAC safety and shut-off blocks are designed to protect, shut-off, and discharge hydraulic accumulators or user units. The compact design simplifies the hydraulic system connection and offers the following advantages:
  • minimum space compared to individual components
  • reduced installation time
  • various system connections
  • system lockout
176 - 200 of 427 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Part Number

Model Code Description

Model

Size of Main Shut-Off Valve

Pressure Port Size

Accumulator Port Size

Voltage Type

Core Products

N/A SAF20E16Y1-T180A S13 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S13 Adapter to G2 in. N/A DC
N/A SAF20E16Y1-T200A N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A DC
N/A SAF20E16Y1-T210A N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A DC
N/A SAF20E16Y1-T210A S12 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S12 Adapter to G1-1/4 in. N/A DC
N/A SAF20E16Y1-T210A S13 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S13 Adapter to G2 in. N/A DC
N/A SAF20E16Y1-T210A S13 L N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S13 Adapter to G2 in. N/A DC
N/A SAF20E16Y1-T210A S63 L N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S63 Adapter to 1-7/8 in.-12 UN (-24) N/A DC
N/A SAF20E16Y1-T210C N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A DC
N/A SAF20E16Y1-T210C S13 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S13 Adapter to G2 in. N/A DC
N/A SAF20E16Y1-T210C S62 L N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S62 Adapter to 1-5/8 in.-12 UN (-20) N/A DC
N/A SAF20E16Y1-T210C S63 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S63 Adapter to 1-7/8 in.-12 UN (-24) N/A DC
N/A SAF20E16Y1T230C-S13-L N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S13 Adapter to G2 in. N/A DC
N/A SAF20E16Y1-T250C S63 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S63 Adapter to 1-7/8 in.-12 UN (-24) N/A DC
N/A SAF20E16Y1-T330A N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A DC
N/A SAF20E16Y1-T330A S12 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S12 Adapter to G1-1/4 in. N/A DC
N/A SAF20E16Y1-T330A S13 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S13 Adapter to G2 in. N/A DC
N/A SAF20E16Y1-T400A N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A DC
N/A SAF20E16Y2-N250A S10 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S10 Adapter to G3/4 in. N/A AC
N/A SAF20E16Y2-N250A S12 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S12 Adapter to G1-1/4 in. N/A AC
N/A SAF20E16Y2-N250A S13 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S13 Adapter to G2 in. N/A AC
N/A SAF20E16Y2-N250C N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A AC
N/A SAF20E16Y2-N250C L N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A M33x2 ISO 6149/DIN 3852 N/A AC
N/A SAF20E16Y2-N250C S12 L N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S12 Adapter to G1-1/4 in. N/A AC
N/A SAF20E16Y2-N250C S13 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S13 Adapter to G2 in. N/A AC
N/A SAF20E16Y2-N250C S60 N/A Solenoid Operated and Manual Discharge N/A DN 20 N/A 1-1/16 in. - 12 UN N/A S60 Adapter to 1-1/16 in.-12 UN (-12) N/A AC
176 - 200 of 427 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »